EC103xx/SxSx Series - 0.8 Amp Sensitive SCRs

Thyristor EC103xx SxSx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Sensitive gate SCRs are easily triggered with microAmps of current as furnished by sense coils, proximity switches, and microprocessors.

Features & Benefits:
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 600 V
  • Surge capablity up to 20 A


Applications:
  • Typical applications are capacitive discharge systems for strobe lights and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
2N65650.84000.0010.21.720506022N6565CheckOrder
EC103D0.84000.0010.21.720505020EC103DCheckOrder
EC103D10.84000.0010.0121.72050602EC103D1CheckOrder
EC103D20.84000.0010.051.72050605EC103D2CheckOrder
EC103D30.84000.0010.51.720504530EC103D3CheckOrder
EC103M0.86000.0010.21.720505020EC103MCheckOrder
EC103M10.86000.0010.0121.72050602EC103M1CheckOrder
EC103M20.86000.0010.051.72050605EC103M2CheckOrder
EC103M30.86000.0010.51.720504530EC103M3CheckOrder
S2S
Replaced By: S4S
0.82000.0020.21.72050504Order
S2S1
Replaced By: S4S1
0.82000.0020.0121.72050602Order
S2S2
Replaced By: S4S2
0.82000.0020.051.72050603Order
S2S3
Replaced By: S4S3
0.82000.0020.51.72050455Order
S4S0.84000.0010.21.720505020S4SCheckOrder
S4S10.84000.0010.0121.72050602S4S1CheckOrder
S4S20.84000.0010.051.72050605S4S2CheckOrder
S4S30.84000.0010.51.720504530S4S3CheckOrder
S6S0.86000.0010.21.720505020S6SCheckOrder
S6S10.86000.0010.0121.72050602S6S1CheckOrder
S6S20.86000.0010.051.72050605S6S2CheckOrder
S6S30.86000.0010.51.720504530S6S3CheckOrder
2N5064
Obsolete: 2011 -12-31
Replaced By: 2N6565
0.84000.0010.21.72050602
EC103A
Obsolete: 2012 -06-04
Replaced By: EC103D
0.81000.0010.21.720505020
EC103B
Obsolete: 2011 -12-31
Replaced By: EC103D
0.82000.0010.21.720505020Order
EC103B1
Obsolete: 2011 -12-31
Replaced By: EC103D1
0.82000.0010.0121.72050602
EC103B2
Obsolete: 2011 -12-31
Replaced By: EC103D2
0.82000.0010.051.72050605
EC103B3
Obsolete: 2011 -12-31
Replaced By: EC103D3
0.82000.0010.51.720504530
EC103E2
Obsolete: 2012 -06-12
Replaced By: EC103M2
0.85000.0010.051.72050605
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2N5064RP Sens SCR 200V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
2N5064 Sens SCR 200V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
2N6565RP Sens SCR 400V 0.8A 200µA TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
2N6565 Sens SCR 400V 0.8A 200µA TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 CoC_RoHS9_2N6565 REACH211_Declaration_Contain_2N6565 Yes
07/10/2012
Contains IPC_2N6565
2N6565AP Sens SCR 400V 0.8A 200µA TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
EC103ARP Sen SCR 100V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No
EC103B1 Sen SCR 200V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103B1RP Sen SCR 200V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103B1AP Sen SCR 200V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103B2 Sen SCR 200V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103B2AP Sen SCR 200V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103B3 Sen SCR 200V .8A 500µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103D Sen SCR 400V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No CoC_RoHS9_EC103D REACH219_Declaration_(Contain)_EC103D Yes
Contains IPC_Thyristor_TO92-3L_60mil_NM
EC103DRP Sen SCR 400V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No CoC_RoHS9_EC103DRP REACH_SVHC Declaration (Contain)_EC103DRP Yes
Contains
EC103DAP Sen SCR 400V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103D1AP Sen SCR 400V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
EC103D1 Sen SCR 400V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
EC103D1RP Sen SCR 400V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
EC103D2 Sen SCR 400V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103D2AP Sen SCR 400V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103D2RP Sen SCR 400V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103D3AP Sen SCR 400V .8A 500µA TO92 RoHS No 11/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
EC103D3 Sen SCR 400V .8A 500µA TO92 RoHS No 11/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
EC103D3RP Sen SCR 400V .8A 500µA TO92 RoHS No 11/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
EC103E2 Sen SCR 500V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
EC103M Sen SCR 600V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103MRP Sen SCR 600V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103MAP Sen SCR 600V .8A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103M1 Sen SCR 600V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103M1RP Sen SCR 600V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103M1AP Sen SCR 600V .8A 12µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103M2 Sen SCR 600V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103M2RP Sen SCR 600V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103M2AP Sen SCR 600V .8A 50µA TO92 RoHS No 11/01/2004 PbFree No Yes
EC103M3AP Sen SCR 600V .8A 500µA TO92 RoHS No 11/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
EC103M3RP Sen SCR 600V .8A 500µA TO92 RoHS No 11/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
EC103M3 Sen SCR 600V .8A 500µA TO92 RoHS No 11/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
S2S1RP Sen SCR 200V 0.8A 12µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
S2S1 Sen SCR 200V 0.8A 12µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
S2S2RP Sen SCR 200V 0.8A 50µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
S2S2 Sen SCR 200V 0.8A 50µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
S4SRP Sen SCR 400V 0.8A 200µA DO214 3L RoHS No 11/01/2004 PbFree No CoC_RoHS9_S4SRP REACH219_Declaration_(Contain)_S4SRP Yes
Contains IPC_S4SRP
S4S1RP Sen SCR 400V 0.8A 12µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
IPC_S4S1RP
S4S2RP Sen SCR 400V 0.8A 50µA DO214 3L RoHS No 11/01/2004 PbFree No CoC_RoHS9_S4S2RP REACH211_Declaration_(Contain)_S4S2RP Yes
Contains IPC_Sidactor_DO-214_3L_S4S2RP
S4S3RP Sen SCR 400V 0.8A 500µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
S6SRP Sen SCR 600V 0.8A 200uA DO214 3L RoHS No 11/01/2004 PbFree No Yes
S6S1RP Sen SCR 600V 0.8A 12µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
S6S2RP Sen SCR 600V 0.8A 50uA DO214 3L RoHS No 11/01/2004 PbFree No CoC_RoHS9_S6S2RP REACH205_Declaration_Contain-_S6S2RP Yes
Contains
S6S3RP Sen SCR 600V 0.8A 500µA DO214 3L RoHS No 11/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors EC103xx/SxSx Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...