75920-BP - 36V Master Battery Disconnect Switch Series

Series: 75920
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Keep service personnel safe and protect the battery and electrical systems in your emergency vehicle, tractor, heavy-duty truck, or boat with the 75920 Series 36V Master Battery Disconnect Switch with On/Off Markings and Red Knob.

The heavy-duty battery disconnect switch ensures the safety of service professionals by disconnecting the battery from the vehicle electrical system, safeguards against battery drain from parasitic loads, and features built-in lock-out/tag-out for tampering and theft prevention.

As an IPX8-rated waterproof battery disconnect switch, it is ideal for a wide range of vehicles, including construction equipment, heavy-duty trucks, boats, and vehicles operating in harsh conditions, such as snowplows and snow removal equipment. Fitting a standard master disconnect mounting pattern, the 75920 series can be used as a drop-in replacement.

With a large, red knob that makes manual operation simple, plus clear on/off switch position markings and 90° switch travel, the high-amp battery disconnect can effectively be used as a manual emergency power cutoff switch.

This model (75920-BP) comes in carded blister packaging for easy retail display.

Features and Benefits

  • Red plastic knob with a white pointer
  • On/Off switch position markings
  • Black thermoplastic housing with UL 94 V-0 flammability rating
  • 3/4"-16 zinc diecast mounting stem
  • 3/8"-24 copper stud
  • Blister packaging allows easy retail display
To request product environmental information, please complete the Product Environmental Information Request Form.