pxxx1u_ Series - SIDACtor® Multiport SLIC Protector

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This multiport line protector is designed as a single-package solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin SOIC package, it is equivalent to four discrete DO-214AA packages.

Available in surge current ratings up to 500A for a 2x10µs event, the multiport line protector is ideal for densely populated line cards that cannot afford PCB inefficiencies or the use of series power resistors.

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured across pins 1-2, 2-3, 4-5, or 5-6 at 1 MHz with a 2V bias and is a typical value. Capacitance across pins 1-3 or 4-6 is approximately half. “UC” capacitance is approximately 2x the listed value for “UA” product.
  • Parallel capacitive loads may affect electrical parameters.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0641UAL58773-1 6-4135308005120500GR1089 INTER-BUILDING (SERIES757515075150P0641UALCheckOrder
P0641UCL58773-1 6-4130408005120500GR1089 INTER BUILDING200200500200400P0641UCLCheckOrder
P0721UAL65883-1 6-4125208005120500GR1089 INTER-BUILDING (SERIES757515075150P0721UALCheckOrder
P0721UCL65883-1 6-4125208005120500GR1089 INTER BUILDING200200500200400P0721UCLCheckOrder
P0901UAL75983-1 6-4115208005120500GR1089 INTER-BUILDING (SERIES757515075150P0901UALCheckOrder
P0901UCL75983-1 6-4115208005120500GR1089 INTER BUILDING200200500200400P0901UCLCheckOrder
P1101UAL951303-1 6-4105158005120500GR1089 INTER-BUILDING (SERIES757515075150P1101UALCheckOrder
P1101UCL951303-1 6-4105158005120500GR1089 INTER BUILDING200200500200400P1101UCLCheckOrder
P1301UAL1201603-1 6-4100158005120500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20 (Series Resistance Needed)
ITU K.20 Enhanced (Series Resistance Needed)
ITU K.21 Enhanced (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
YD/T 993-1998 Without Primary (Series Resistance Needed)
757515075150P1301UALCheck
P1301UCL1201603-1 6-4100158005120500GR1089 Intra-Building
GR1089 Inter Building
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary
200200500200400P1301UCLCheck
P1701UAL1602003-1 6-480158005120500GR1089 INTER-BUILDING (SERIES757515075150P1701UALCheckOrder
P1701UCL1602003-1 6-480158005120500GR1089 INTER BUILDING200200500200400P1701UCLCheckOrder
P0641UA
Obsolete: 2009 -02-01
58773-1 6-4105208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0641UC
Obsolete: 2009 -02-01
58773-1 6-4105208005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0721UA
Obsolete: 2009 -02-01
65883-1 6-4105208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0721UC
Obsolete: 2009 -02-01
65883-1 6-4105208005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0901UA
Obsolete: 2009 -02-01
75983-1 6-4105208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0901UC
Obsolete: 2009 -02-01
75983-1 6-4105208005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1101UA
Obsolete: 2009 -02-01
951303-1 6-4105158005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1101UC
Obsolete: 2009 -02-01
951303-1 6-4105158005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1701UA
Obsolete: 2009 -02-01
1602003-1 6-480158005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1701UC
Obsolete: 2009 -02-01
1602003-1 6-480158005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0641UARP SIDACtor® Uni SYM 4Chp 58V 50A MS013 RoHS No 09/01/2004 PbFree No No
P0641UATP SIDACtor® Uni SYM 4Chp 58V 50A MS013 RoHS No 09/01/2004 PbFree No No
P0641UALTP SIDACtor® Uni 4Chp 58V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0641UALRP SIDACtor® Uni 4Chp 58V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0641UCRP SIDACtor® Uni SYM 4Chp 58V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0641UCTP SIDACtor® Uni SYM 4Chp 58V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0641UCLTP SIDACtor® Uni 4Chips 58V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0641UCLRP SIDACtor® Uni 4Chips 58V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0721UATP SIDACtor® Uni SYM 4Chp 65V 50A MS013 RoHS No 09/01/2004 PbFree No No
P0721UARP SIDACtor® Uni SYM 4Chp 65V 50A MS013 RoHS No 09/01/2004 PbFree No No
P0721UALTP SIDACtor® Uni 4Chp 65V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0721UALRP SIDACtor® Uni 4Chp 65V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0721UCTP SIDACtor® Uni SYM 4Chp 65V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0721UCRP SIDACtor® Uni SYM 4Chp 65V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0721UCLTP SIDACtor® Uni 4Chips 65V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0721UCLRP SIDACtor® Uni 4Chips 65V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0901UARP SIDACtor® Uni SYM 4Chp 75V 50A MS013 RoHS No 09/01/2004 PbFree No No
P0901UATP SIDACtor® Uni SYM 4Chp 75V 50A MS013 RoHS No 09/01/2004 PbFree No No
P0901UALTP SIDACtor® Uni 4Chp 75V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0901UALRP SIDACtor® Uni 4Chp 75V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0901UCTP SIDACtor® Uni SYM 4Chp 75V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0901UCRP SIDACtor® Uni SYM 4Chp 75V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0901UCLRP SIDACtor® Uni 4Chips 75V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0901UCLTP SIDACtor® Uni 4Chips 75V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1101UARP SIDACtor® Uni SYM 4Chp 95V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1101UATP SIDACtor® Uni SYM 4Chp 95V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1101UALRP SIDACtor® Uni 4Chp 95V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1101UALTP SIDACtor® Uni 4Chp 95V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1101UCTP SIDACtor® Uni SYM 4Chp 95V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1101UCRP SIDACtor® Uni SYM 4Chp 95V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1101UCLRP SIDACtor® Uni 4Chips 95V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1101UCLTP SIDACtor® Uni 4Chips 95V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1701UATP SIDACtor® Uni SYM 4Chp 160V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1701UARP SIDACtor® Uni SYM 4Chp 160V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1701UALRP SIDACtor® Uni 4Chips 160V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1701UALTP SIDACtor® Uni 4Chips 160V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1701UCTP SIDACtor® Uni SYM 4Chp 160V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1701UCRP SIDACtor® Uni SYM 4Chp 160V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1701UCLTP SIDACtor® Uni 4Chips 160V 500A MS013 RoH RoHS No 09/01/2004 PbFree No No
P1701UCLRP SIDACtor® Uni 4Chips 160V 500A MS013 RoH RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Fixed Voltage Multiport MS 013 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...