Pxxx1Cx2L Series - Fixed Voltage TwinSLIC™ in Modified DO-214AA

SIDACtor Pxxx1Cx2L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This fixed voltage, unidirectional, modified DO-214 SIDACtor thyristor series is designed to protect SLICs (Subscriber Line Interface Circuit) from damaging overvoltage transients.

These components provide single port protection implementing voltage switching characteristics for negative polarity surges and a clamping diode for positive polarity surges. All positive surges are routed through internal diodes to a ground reference.

Features and Benefits:

  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade surge capability after multiple surge events within limit
  • Fails short circuit when surged in excess of ratings
  • Integrated diodes for positive voltage surges
  • Single-port protection
  • RoHS Compliant and Halogen-Free
  • Pb-free E3 means 2nd level interconnect is
  • Pb-free and the terminal finish material is tin(Sn)(IPC/JEDEC J-STD-609A.01)

Applicable Global Standards:

  • TIA-968-A
  • TIA-968-BITU K.20/21
  • Enhanced Level*
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building*
  • GR 1089 Intra-building
  • IEC 61000-4-5 2nd edition
  • YD/T 1082
  • YD/T 993
  • YD/T 950

* Series resistance required

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0641CA2L58771-345208005120500GR1089 INTER-BUILDING (SERIES757515075150CheckOrder
P0641CB2L58771-345208005120500GR1089 INTER-BUILDING (SERIES100100250100250P0641CB2LCheckOrder
P0721CA2L65881-345208005120500GR1089 INTER-BUILDING (SERIES1007515075150CheckOrder
P0721CB2L65881-345208005120500GR1089 INTER-BUILDING (SERIES100100250100250P0721CB2LCheckOrder
P0901CA2L75981-340208005120500GR1089 INTER-BUILDING (SERIES1007515075150CheckOrder
P0901CB2L75981-340208005120500GR1089 INTER-BUILDING (SERIES100100250100250P0901CB2LCheckOrder
P1101CA2L951301-335158005120500GR1089 INTER-BUILDING (SERIES757515075150CheckOrder
P1101CB2L951301-335158005120500GR1089 INTER-BUILDING (SERIES100100250100250P1101CB2LCheckOrder
P1301CA2L1201601-330158005120500GR1089 INTER-BUILDING (SERIES757515075150CheckOrder
P1301CB2L1201601-330158005120500GR1089 INTER-BUILDING (SERIES100100250100250P1301CB2LCheckOrder
P1501CA2L1401851-330158005120500GR1089 INTER-BUILDING (SERIES1007515075150P1501CA2LCheckOrder
P1501CB2L1401851-330158005120500GR1089 INTER-BUILDING (SERIES100100250100250P1501CB2LCheckOrder
P1701CA2L1602001-325158005120500GR1089 INTER-BUILDING (SERIES1007515075150CheckOrder
P1701CB2L1602001-325158005120500GR1089 INTER-BUILDING (SERIES100100250100250P1701CB2LCheckOrder
P0641CA2
Obsolete: 2008 -12-31
58771-345208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0721CA2
Obsolete: 2008 -12-31
65881-345258005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0901CA2
Obsolete: 2008 -12-31
75981-340208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1101CA2
Obsolete: 2008 -12-31
951301-335158005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1301CA2
Obsolete: 2008 -12-31
1201601-330158005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1701CA2
Obsolete: 2008 -12-31
1602001-330158005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0721CA2LRP SIDACtor® Uni 65V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No Yes
P0721CA2L RoHS No 09/01/2004 PbFree No Yes
P1101CB2LRP SIDACtor® Uni 95V 60A DO214 3L RoHS RoHS No 06/06/2019 PbFree No 06/06/2019 CoC_RoHS9_P1101CB2LRP REACH197_Declaration_with_Pb_P1101CB2LRP Yes
06/06/2019
Contains IPC_PxxxxS-MCLRP-_PxxxxSB-MCLRP-_PxxxxSDLRP__opt2
P1301CA2RP SIDACtor® Uni 120V 50A DO214 3L RoHS No 09/01/2004 PbFree No Yes
P1301CA2 RoHS No 09/01/2004 PbFree No Yes
P1701CA2RP SIDACtor® Uni 160V 50A DO214 3L RoHS No 09/01/2004 PbFree No Yes
P1701CA2 RoHS No 09/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Fixed Voltage TwinSLIC Series Modified DO 214 Datasheet

SIDACtor Fixed Voltage TwinSLIC Series Modified DO 214

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...