Bxxx1u_4 Series - Battrax® Dual Port Negative SLIC Protector

SIDACtor Battrax Dual Port Negative MS 013 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Dual Port Negative Battrax® Series are programmable SIDACtor® devices designed to protect SLICs (Subscriber Line Interface Circuit) from damaging overvoltage transients. Dual port protection is provided by a programmable device that is referenced to a negative voltage souce while internal diodes provide protection from positive surge events.

Features and Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Dual-port protection
  • Gate trigger tracking device
  • Integrated diode for positive voltage surges

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
IH (mA)VT
(V)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
di/dt @
110°C
(A/μs)
PackagePartner ECAD ModelsStockSamplesCompare
B1101UA4L
Replaced By: B1101UC4L
-Vref
+
-1.2V
-Vref
+
-10V
100430200500MS-013Order
B1101UC4L-Vref
+
-1.2V
-Vref
+
-10V
100430200500MS-013B1101UC4LCheckOrder
B1161UA4L
Replaced By: B1161UC4L
-Vref
+
-1.2V
-Vref
+
-10V
160430200500MS-013Order
B1161UC4L-Vref
+
-1.2V
-Vref
+
-10V
160430200500MS-013B1161UC4LCheckOrder
B1201UA4L
Replaced By: B1201UC4L
-Vref
+
-1.2V
-Vref
+
-10V
200430200500MS-013Order
B1201UC4L-Vref
+
-1.2V
-Vref
+
-10V
200430200500MS-013B1201UC4LCheckOrder
B1101UA4
Obsolete: 2009 -02-01
Replaced By: B1101UC4L
-Vref
+
-1.2V
-Vref
+
-10V
100450200500MS-013
B1101UC4
Obsolete: 2009 -02-01
Replaced By: B1101UC4L
-Vref
+
-1.2V
-Vref
+
-10V
100450200500MS-013
B1161UA4
Obsolete: 2009 -02-01
Replaced By: B1161UA4L
-Vref
+
-1.2V
-Vref
+
-10V
160450200500MS-013
B1161UC4
Obsolete: 2009 -02-01
Replaced By: B1161UC4L
-Vref
+
-1.2V
-Vref
+
-10V
160450200500MS-013
B1201UA4
Obsolete: 2009 -02-01
Replaced By: B1201UA4L
-Vref
+
-1.2V
-Vref
+
-10V
200450200500MS-013
B1201UC4
Obsolete: 2009 -02-01
Replaced By: B1201UC4L
-Vref
+
-1.2V
-Vref
+
-10V
200450200500MS-013
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
B1101UA4RP Battrax® Quad Neg 100mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1101UA4TP Battrax® Quad Neg 100mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1101UA4LRP Battrax® Dual Neg 100mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1101UA4LTP Battrax® Dual Neg 100mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1101UC4RP Battrax® Quad Neg 100mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1101UC4TP Battrax® Quad Neg 100mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1101UC4LRP Battrax® Quad Neg 100mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1101UC4LTP Battrax® Quad Neg 100mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1161UA4TP Battrax® Quad Neg 160mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1161UA4RP Battrax® Quad Neg 160mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1161UA4LRP Battrax® Dual Neg 160mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1161UA4LTP Battrax® Dual Neg 160mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1161UC4TP Battrax® Quad Neg 160mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1161UC4RP Battrax® Quad Neg 160mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1161UC4LTP Battrax® Quad Neg 160mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1161UC4LRP Battrax® Quad Neg 160mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UA4RP Battrax® Dual Neg 200mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1201UA4TP Battrax® Dual Neg 200mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1201UA4LTP Battrax® Dual Neg 200mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UA4LRP Battrax® Dual Neg 200mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UC4RP Battrax® Dual Neg 200mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1201UC4TP Battrax® Dual Neg 200mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1201UC4LRP Battrax® Quad Neg 200mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UC4LTP Battrax® Quad Neg 200mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Battrax Dual Port Neg MS 013 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...