Bxxx1u_ Series - Battrax® Single Negative SLIC Protector

SIDACtor Battrax Single Port Negative MS 013 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Battrax® series offers programmable SIDACtor®overvoltage protection devices for SLIC applications. The Single Port Negative Battrax Series provides a programmable device that is referenced to a negative voltage souce while internal diodes provide protection from positive surge events.

Features and Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Single-port protection
  • Gate triggered tracking device
  • Integrated diodes for positive voltage

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
IH (mA)VT
(V)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
di/dt @
110°C
(A/μs)
PackagePartner ECAD ModelsStockSamplesCompare
B1101UAL-Vref
+
-1.2V
-Vref
+
-10V
100430200500MS-013B1101UALCheckOrder
B1101UCL-Vref
+
-1.2V
-Vref
+
-10V
100430200500MS-013B1101UCLCheckOrder
B1161UAL-Vref
+
-1.2V
-Vref
+
-10V
160430200500MS-013B1161UALCheckOrder
B1161UCL-Vref
+
-1.2V
-Vref
+
-10V
160430200500MS-013B1161UCLCheckOrder
B1201UAL-Vref
+
-1.2V
-Vref
+
-10V
200430200500MS-013B1201UALCheckOrder
B1201UCL-Vref
+
-1.2V
-Vref
+
-10V
200430200500MS-013B1201UCLCheckOrder
B1101UA
Obsolete: 2009 -02-01
Replaced By: B1101UAL
-Vref
+
-1.2V
-Vref
+
-10V
100450200500MS-013
B1101UC
Obsolete: 2009 -02-01
Replaced By: B1101UCL
-Vref
+
-1.2V
-Vref
+
-10V
100450200500MS-013
B1161UA
Obsolete: 2009 -02-01
Replaced By: B1161UAL
-Vref
+
-1.2V
-Vref
+
-10V
160450200500MS-013Order
B1161UC
Obsolete: 2009 -02-01
Replaced By: B1161UCL
-Vref
+
-1.2V
-Vref
+
-10V
160450200500MS-013
B1201UA
Obsolete: 2009 -02-01
Replaced By: B1201UAL
-Vref
+
-1.2V
-Vref
+
-10V
200450200500MS-013
B1201UC
Obsolete: 2009 -02-01
Replaced By: B1201UCL
-Vref
+
-1.2V
-Vref
+
-10V
200450200500MS-013
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
B1101UATP Battrax® Dual Neg 100mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1101UARP Battrax® Dual Neg 100mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1101UALTP Battrax® Dual Neg 100mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1101UALRP Battrax® Dual Neg 100mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1101UCRP Battrax® Dual Neg 100mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1101UCTP Battrax® Dual Neg 100mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1101UCLRP Battrax® Dual Neg 100mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_B1101UCLRP REACH181_Declaration_B1101UCLRP No
Does not Contain
B1101UCLTP Battrax® Dual Neg 100mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1161UATP Battrax® Dual Neg 160mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1161UARP Battrax® Dual Neg 160mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1161UALTP Battrax® Dual Neg 160mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1161UALRP Battrax® Dual Neg 160mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1161UCTP Battrax® Dual Neg 160mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1161UCRP Battrax® Dual Neg 160mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1161UCLRP Battrax® Dual Neg 160mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_B1161UCLRP REACH197_Declaration_with_Pb_B1161UCLRP No
Contains
B1161UCLTP Battrax® Dual Neg 160mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UATP Battrax® Dual Neg 200mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1201UARP Battrax® Dual Neg 200mA 50A MS013 RoHS No 09/01/2004 PbFree No No
B1201UALRP Battrax® Dual Neg 200mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UALTP Battrax® Dual Neg 200mA 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UCTP Battrax® Dual Neg 200mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1201UCRP Battrax® Dual Neg 200mA 500A MS013 RoHS No 09/01/2004 PbFree No No
B1201UCLTP Battrax® Dual Neg 200mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
B1201UCLRP Battrax® Dual Neg 200mA 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Battrax Single Port Neg MS 013 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...