Bxxx0c_ Series - Battrax® SLIC Protector

SIDACtor Battrax Positive Negative Modified DO 214 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This is a solid state protection device that can be referenced to either a positive or negative voltage source. The B1xx0C_ is for a -Vref and the B2050C_ is for a +Vref. Designed using an SCR and a gate diode, the B1xx0C_ Battrax® begins to conduct at |-Vref| + |-1.2 V| while the B2050C_ Battrax® begins to conduct at |+Vref| + |1.2 V|.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • IPP ratings assume VREF = ±48 V.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value. “CC” product is approximately 2x the listed value.
  • Positive Battrax information is preliminary data.
  • VREF maximum value for the negative Battrax is -200V.
  • VREF maximum value for the positive Battrax is 110V.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
IH (mA)VT
(V)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
di/dt @
110°C
(A/μs)
PackagePartner ECAD ModelsStockSamplesCompare
B1100CAL-Vref
+
-1.2V
-Vref
+
-10V
100430200500Modified DO-214AAB1100CALCheckOrder
B1100CCL-Vref
+
-1.2V
-Vref
+
-10V
100430200500Modified DO-214AAB1100CCLCheckOrder
B1160CAL-Vref
+
-1.2V
-Vref
+
-10V
160430200500Modified DO-214AAB1160CALCheckOrder
B1160CCL-Vref
+
-1.2V
-Vref
+
-10V
160430200500Modified DO-214AAB1160CCLCheckOrder
B1200CAL-Vref
+
-1.2V
-Vref
+
-10V
200430200500Modified DO-214AAB1200CALCheckOrder
B1200CCL-Vref
+
-1.2V
-Vref
+
-10V
200430200500Modified DO-214AAB1200CCLCheckOrder
B2050CAL+Vref
+
1.2V
+Vref
+
10V
5420200500Modified DO-214AAB2050CALCheckOrder
B2050CCL+Vref
+
1.2V
+Vref
+
10V
5420200500Modified DO-214AAB2050CCLCheckOrder
B1100CA
Obsolete: 2008 -12-31
Replaced By: B1100CAL
-Vref
+
-1.2V
-Vref
+
-10V
100450200500Modified DO-214AA
B1100CC
Obsolete: 2008 -12-31
Replaced By: B1100CCL
-Vref
+
-1.2V
-Vref
+
-10V
100450200500Modified DO-214AA
B1160CA
Obsolete: 2008 -12-31
Replaced By: B1160CAL
-Vref
+
-1.2V
-Vref
+
-10V
160450200500Modified DO-214AA
B1160CC
Obsolete: 2008 -12-31
Replaced By: B1160CCL
-Vref
+
-1.2V
-Vref
+
-10V
160450200500Modified DO-214AA
B1200CA
Obsolete: 2008 -12-31
Replaced By: B1200CAL
-Vref
+
-1.2V
-Vref
+
-10V
200450200500Modified DO-214AA
B1200CC
Obsolete: 2008 -12-31
Replaced By: B1200CCL
-Vref
+
-1.2V
-Vref
+
-10V
200450200500Modified DO-214AA
B2050CA
Obsolete: 2008 -12-31
Replaced By: B2050CAL
-Vref
+
-1.2V
-Vref
+
-10V
5450200500Modified DO-214AA
B2050CC
Obsolete: 2008 -12-31
Replaced By: B2050CCL
-Vref
+
-1.2V
-Vref
+
-10V
5450200500Modified DO-214AA
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
B1100CARP Battrax® Single Neg 100mA 50A DO214 3L RoHS No 09/01/2004 PbFree No Yes
B1100CALRP Battrax® Sgl Neg 100mA 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No Yes
B1100CCRP Battrax® Single Neg 100mA 500A DO214 3L RoHS No 09/01/2004 PbFree No Yes
B1100CCLRP Battrax® Sgl Neg 100mA 500A DO214 3L RoH RoHS No 09/01/2004 PbFree No Yes
B1160CARP Battrax® Single Neg 160mA 50A DO214 3L RoHS No 09/01/2004 PbFree No Yes
B1160CALRP Battrax® Sgl Neg 160mA 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No Yes
B1160CCRP Battrax® Single Neg 160mA 500A DO214 3L RoHS No 09/01/2004 PbFree No Yes
B1160CCLRP Battrax® Sgl Neg 160mA 500A DO214 3L RoH RoHS No 09/01/2004 PbFree No CoC_RoHS9_B1160CCLRP Yes
B1200CARP Battrax® Single Neg 200mA 50A DO214 3L RoHS No 09/01/2004 PbFree No Yes
B1200CALRP Battrax® Sgl Neg 200mA 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_B1200CALRP REACH197_Declaration_with_Pb_B1200CALRP Yes
Contains IPC_DO-214AA_2L-BxxxxCxLRP
B1200CCRP Battrax® Single Neg 200mA 500A DO214 3L RoHS No 09/01/2004 PbFree No Yes
B1200CCLRP Battrax® Sgl Neg 200mA 500A DO214 3L RoH RoHS No 09/01/2004 PbFree No Yes
B2050CARP Battrax® Single Pos 5mA 50A DO214 3L RoHS No 09/01/2004 PbFree No Yes
B2050CALRP Battrax® Sgl Pos 5mA 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No 07/18/2012 Yes
07/18/2012
B2050CCLRP Battrax® Sgl Pos 5mA 500A DO214 3L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_B2050CCLRP REACH197_Declaration_with_Pb_B2050CCLRP Yes
Contains
B2050CCL RoHS No 09/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Battrax Pos Neg Mod DO 214 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...