Primary Protection Pxxx3AC Series - Balanced Modified TO-220 SIDACtor® Device Series

SIDACtor Primary Protection Balanced Modified TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SIDACtor® Primary Protection Balanced Series Modified TO-220 are thyristor devices designed for use in primary protection applications.

The series provides a single port overvoltage solution that enables applications to comply with the balance requirements of GR-974 and GTS-8700. Please contact Littelfuse to discuss your particular application and regulatory requirements.


Features and Benefits:

  • High holding current options available
  • Failsafe option available
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Single-port protection
  • Modified TO-220 Package
  • Lead forms available

Standards:

  • UL 497
  • ITU K.28
  • GR-947
  • GTS-8700

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P1553ACL1301801-360408005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1553ACLCheckOrder
P1803ACL1502101-355358005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1803ACLCheckOrder
P2103ACL1702501-355308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2103ACLCheckOrder
P2353ACL2002701-350308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2353ACLCheckOrder
P2703ACL2303001-350308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2703ACLCheckOrder
P3203ACL2703501-345258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3203ACLCheckOrder
P3403ACL3004001-345258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3403ACLCheckOrder
P5103ACL4206001-340208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P5103ACLCheckOrder
P1553AC
Obsolete: 2009 -09-01
1301801-360208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1803AC
Obsolete: 2009 -09-01
1502101-355158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2103AC
Obsolete: 2009 -09-01
1702501-355158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2353AC
Obsolete: 2009 -09-01
2002701-350158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2703AC
Obsolete: 2009 -09-01
2303001-350158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3203AC
Obsolete: 2009 -09-01
2703501-345158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3403AC
Obsolete: 2009 -09-01
3004001-345158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P5103AC
Obsolete: 2009 -09-01
4206001-340108005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P1553AC SIDACtor® SYM 3Chp 130V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P1553ACL SIDACtor® SYM 3Chp 130V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1553ACLRP SIDACtor® SYM 3Chp 130V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1803AC SIDACtor® SYM 3Chp 150V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P1803ACLRP SIDACtor® SYM 3Chp 150V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P1803ACL SIDACtor® SYM 3Chp 150V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2103AC SIDACtor® SYM 3Chp 170V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2103ACL SIDACtor® SYM 3Chp 170V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2103ACLRP SIDACtor® 3Chp 170V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2353AC SIDACtor® SYM 3Chp 200V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2353ACL SIDACtor® SYM 3Chp 200V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2353ACLRP SIDACtor® SYM 3Chp 200V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2703AC SIDACtor® SYM 3Chp 230V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2703ACLRP SIDACtor® SYM 3Chp 230V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2703ACL SIDACtor® SYM 3Chp 230V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3203AC SIDACtor® SYM 3Chp 270V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3203ACL SIDACtor® SYM 3Chp 270V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P3203ACL REACH205_Declaration_Contain-_P3203ACL Yes
Contains
P3203ACLRP SIDACtor® 3Chp 270V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P3203ACLRP Yes
P3403AC SIDACtor® SYM 3Chp 300V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3403ACLRP SIDACtor® 3Chp 300V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3403ACL SIDACtor® SYM 3Chp 300V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P5103AC SIDACtor® SYM 3Chp 420V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P5103ACLRP SIDACtor® 3Chp 420V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P5103ACL SIDACtor® SYM 3Chp 420V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Primary Protection Balanced Mod TO 220 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...