Primary Protection pxxx2AC Series - Modified TO-220 SIDACtor® Device Series

SIDACtor Primary Protection Modified TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SIDACtor® Primary Protection Series Modified TO-220 are thyristor devices designed for use in primary protection applications.

The series provides a single port overvoltage solution that enables applications to comply with GR-974 and a range of other global regulatory standards. Please contact Littelfuse to discuss your particular application and regulatory requirements.


Features and Benefits:

  • High holding current options available
  • Failsafe option available
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Single-port protection
  • Modified TO-220 Package
  • Lead forms available
Standards:
  • GR-947
  • UL 497
  • ITU K.28

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0602ACL50801-34020800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P0602ACLCheckOrder
P1402ACL1161541-390608005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1402ACLCheckOrder
P1602ACL1301901-385508005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1602ACLCheckOrder
P2202ACL1802601-365408005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2202ACLCheckOrder
P2702ACL2403201-360408005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2702ACLCheckOrder
P3002ACL2803601-355358005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3002ACLCheckOrder
P3602ACL3404401-350358005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3602ACLCheckOrder
P4202ACL3805001-350358005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P4202ACLCheckOrder
P4802ACL4406001-350308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P4802ACLCheckOrder
P6002ACL5507001-345308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P6002ACLCheckOrder
P0602AC
Obsolete: 2009 -09-01
50801-314510800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1402AC
Obsolete: 2009 -09-01
1161541-390208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1602AC
Obsolete: 2009 -09-01
1301901-385208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2202AC
Obsolete: 2009 -09-01
1802601-365258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2702AC
Obsolete: 2009 -09-01
2403201-360208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3002AC
Obsolete: 2009 -09-01
2803601-355208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3602AC
Obsolete: 2009 -09-01
3404401-350158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P4202AC
Obsolete: 2009 -09-01
3805001-350158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P4802AC
Obsolete: 2009 -09-01
4406001-350158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P6002AC
Obsolete: 2009 -09-01
5507001-345158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0602AC SIDACtor® SYM 2Chp 25/50V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P0602ACL SIDACtor® SYM 2Chp 25/50V 500A TO220A Ro RoHS No 11/01/2004 PbFree No Yes
P0602ACLRP SIDACtor® 2Chp 25/50V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1402AC SIDACtor® SYM 2Chp 58/116V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P1402ACLRP SIDACtor® 2Chp 58/116V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1402ACL SIDACtor® SYM 2Chp 58/116V 500A TO220A R RoHS No 11/01/2004 PbFree No Yes
P1602AC SIDACtor® SYM 2Chp 65/130V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P1602ACLRP SIDACtor® 2Chp 65/130V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P1602ACL SIDACtor® SYM 2Chp 65/130V 500A TO220A R RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2202AC SIDACtor® SYM 2Chp 90/180V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2202ACLRP SIDACtor® 2Chp 90/180V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2202ACL SIDACtor® SYM 2Chp 90/180V 500A TO220A R RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2702AC SIDACtor® SYM 2Chp 120/240V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2702ACLRP SIDACtor® 2Chp 120/240V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2702ACL SIDACtor® SYM 2Chp 120/240V 500A TO220A RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3002AC SIDACtor® SYM 2Chp 140/280V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3002ACLRP SIDACtor® 2Chp 140/280V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3002ACL SIDACtor® SYM 2Chp 140/280V 500A TO220A RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3602AC SIDACtor® SYM 2Chp 170/340V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3602ACL SIDACtor® 2Chp 170/340V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P3602ACLRP SIDACtor® 2Chp 170/340V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4202AC SIDACtor® SYM 2Chp 190/380V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P4202ACLRP SIDACtor® 2Chp 190/380V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P4202ACL SIDACtor® 2Chp 190/380V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 CoC_RoHS9_P4202ACL REACH211_Declaration_Contain-_P4202ACL Yes
07/09/2012
Contains
P4802AC SIDACtor® SYM 2Chp 220/440V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P4802ACL SIDACtor® 2Chp 220/440V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4802ACLRP SIDACtor® 2Chp 220/440V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P6002AC SIDACtor® ASYM 2Chp 275/550V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P6002ACLRP SIDACtor® 2Chp 275/550V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P6002ACL SIDACtor® 2Chp 275/550V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Primary Protection Mod TO 220 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...