16R Series - 16V Polyswitch® Lead-Free Radial Leaded Resettable PPTC

PTC 16R Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 16R Series Radial Leaded PTCs are designed to provide resettable overcurrent protection serving a wide range of electronics applications. With maximum 16 volts and maximum 100-ampere short circuit rating, they offer an ideal solution for USB protection.

Features:
  • 100A short circuit rating
  • 16V Operating voltages
  • Fast time–to–trip
  • Meets all USB protection requirements
  • RoHS compliant, Lead- Free and Halogen-Free
Applications:
  • Computers & peripherals
  • Any USB application
  • General Electronics

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Operating TemperaturePartner ECAD ModelsSamplesCompare
16R1000G1017161003.60.0040.0102506-40° to 85°C16R1000GOrder
16R1400G1423.8161004.60.00260.0064709-40° to 85°C16R1400GOrder
16R250G2.54.71610010.0220.05312.55-40° to 85°C16R250GOrder
16R300G35.1161002.30.0380.0975151-40° to 85°C16R300GOrder
16R400G46.8161002.40.0210.06201.7-40° to 85°C16R400GOrder
16R500G58.5161002.60.0150.034252-40° to 85°C16R500GOrder
16R700G711.91610030.00770.02353.5-40° to 85°C16R700GOrder
16R800G813.61610030.00560.0175405-40° to 85°C16R800GOrder
16R900G915.3161003.30.00470.0135455.5-40° to 85°C16R900GOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
16R1000GF PTC 16V POLYFUSE RADIAL LEADS 10A RoHS No 01/01/2005 PbFree No 01/01/2005 Yes
01/01/2010
16R1000GMR PTC 16V POLYFUSE AMMO RADIAL LEADS 10A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R1000GMR REACH211_Declaration_16R1000GMR Yes
01/01/2010
Does not Contain IPC_16R1000GMR
16R1400GH PTC 16V POLYFUSE RADIAL LEADS 14A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R1400GH REACH201_Declaration_16R1400GH Yes
01/01/2010
Does not Contain
16R250GU PTC 16V POLYFUSE RADIAL LEADS 2.50A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R250GU REACH_SVHC Declaration_16R250GU Yes
01/01/2010
Does not Contain IPC_16R250GU
16R250GPR PTC 16V POLYFUSE AMMO RADIAL LEADS 2.50A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R250GPR REACH181_Declaration_16R250GPR Yes
01/01/2010
Does not Contain
16R300GU PTC 16V POLYFUSE RADIAL LEADS 3A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R300GU REACH_SVHC Declaration_16R300GU Yes
01/01/2010
Does not Contain IPC_16R300GU
16R300GPR PTC 16V POLYFUSE AMMO RADIAL LEADS 3A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R300GPR REACH191_Declaration_16R300GPR Yes
01/01/2010
Does not Contain
16R400GU PTC 16V POLYFUSE RADIAL LEADS 4A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R400GU REACH191_Declaration_16R400GU Yes
01/01/2010
Does not Contain
16R400GPR PTC 16V POLYFUSE AMMO RADIAL LEADS 4A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R400GPR REACH_SVHC Declaration_16R400GPR.pdf Yes
01/01/2010
Does not Contain IPC 16R400GPR_KN
16R500GU PTC 16V POLYFUSE RADIAL LEADS 5A RoHS No 01/01/2005 PbFree No 01/01/2005 REACH211_Declaration_16R500GU Yes
01/01/2010
Does not Contain
16R500GPR PTC 16V POLYFUSE AMMO RADIAL LEADS 5A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R500GPR REACH_SVHC Declaration_16R500GPR.pdf Yes
01/01/2010
Does not Contain
16R700GF PTC 16V POLYFUSE RADIAL LEADS 7A RoHS No 01/01/2005 PbFree No 01/01/2005 Yes
01/01/2010
16R700GMR PTC 16V POLYFUSE AMMO RADIAL LEADS 7A RoHS No 01/01/2005 PbFree No 01/01/2005 Yes
01/01/2010
IPC_16R700GMR_KN
16R800GMR PTC 16V POLYFUSE AMMO RADIAL LEADS 8A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R800GMR REACH209_Declaration_16R800GMR Yes
01/01/2010
Does not Contain
16R800GF PTC 16V POLYFUSE RADIAL LEADS 8A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R800GF REACH_SVHC Declaration_16R800GF Yes
01/01/2010
Does not Contain
16R900GMR PTC 16V POLYFUSE AMMO RADIAL LEADS 9A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R900GMR REACH201_Declaration_16R900GMR Yes
01/01/2010
Does not Contain
16R900GF PTC 16V POLYFUSE RADIAL LEADS 9A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R900GF REACH_SVHC Declaration_16R900GF Yes
01/01/2010
Does not Contain IPC_16R900GF
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Resettable PTCs 16R Datasheet