SL1026 Series - Three Terminal Maximum Duty Gas Plasma Overvoltage Arresters (GDT)

GDT SL1026 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SL1026 Series - Three Terminal Maximum Duty Gas Plasma Overvoltage Arresters (GDT)

The SL1026 series is a heavy-duty transient suppresser using Gas Plasma technology. In response to a transient voltage which exceeds the fixed breakover voltage (selected according to part number) the device changes from a very high impedance state to a low impedance state, there by conducting harmful current away from the protected system. The design is optimized for the protection of electrical and electronic equipment employed in Railway systems: carefully designed geometry ensures the device does not become a short circuit in the event of a failure due to conditions and events beyond the design criteria. An electrical mounting clip (PN SL1053 ) is available to aid mounting and connection. A mounting plate (PN SL 1056) is also available which accepts 10 SL1053's. Mounting of the clips to the plate provides a common ground connection; the plate can then be connected to a suitable ground via the screw terminal.

Features:

  • 55 kA surge capability (single shot) tested with 8/20µS pulse as defined by IEC 61000-4-5
  • 40kA surge capability (repetitive)
  • Will protect against Trapezoidal waveforms as specified in RIA 12
  • Will protect against capacitor discharge voltage transient waveforms as specified in RIA 12
  • Will protect against double exponential voltage transient waveforms as specified in IEC 571

Applications:

  • Signaling equipment
  • Communication equipment
  • Control gear
  • Trackside cabinets
  • Cell phone base stations

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL1026-11008001100140017002.5201303NoMIL-STD-750D/1021
SL1026-2752002753508002.5201303NoMIL-STD-750D/1021SL1026-275CheckOrder
SL1026-4003004005009002.5201303NoMIL-STD-750D/1021SL1026-400CheckOrder
SL1026-70049070091010002.5201303NoMIL-STD-750D/1021SL1026-700CheckOrder
Catalog # Certificates
Sorting icon
SL1026-1100 URicon
SL1026-275 URicon
SL1026-400 URicon
SL1026-700 URicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1026-1100 GP DELTA 3T 1100V RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1026-275 GP DELTA 3T 275V RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1026-275 No
SL1026-400 GP DELTA 3T 400V RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1026-400 No
SL1026-700 GP DELTA 3T 700V RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1026-700 REACH205_Declaration_SL1026-700 No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes SL1026 GDT Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...