SL1024A Series - Offers high levels of current handling on fast rising transients created by induced Lightning disturbances.

Series: SL1024A
Obsolete: 2015 -02-01
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

GDT circuit protection devices dissipate electrical
surge energy safely within a contained plasma gas.
Commonly used to help protect sensitive telecom and
networking equipment and lines, GDTs protect from
damage that may result from lightning strikes and
equipment switching operations.


Features:
  • RoHS compliant
  • Low insertion loss
  • Excellent response to fast rising transients
  • Ultra low capacitance
  • 10KA (A suffix devices) / 20KA (B suffix devices) surge capability tested with 8/20μs pulse as defined by IEC61000-4-5 
  • Available with thermal failsafe option (add ‘F’ suffix to part number) 

Applications:
SL1021 / SL1024:
  • Broadband equipment
  • ADSL equipment
  • XDSL equipment 
  • Satellite and CATV equipment 
  • Splitters
  • General telecom equipment
PMT8:
  • Telecom network interfaces
  • Telephone line cards
  • Repeaters
  • Modems
  • Line test equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLSamplesCompare
SL1024A090RS70901206007001.510523NoMIL-STD-750D/1021
SL1024A230PG-0011842302763505001.5101353NoMIL-STD-750D/1021
SL1024A230T1842302763505001.5101353NoMIL-STD-750D/1021
SL1024A350R
Replaced By: SL1021A350R
2803504205007001.5101353NoMIL-STD-750D/1021Order
SL1024A450RS3604505406508001.5101353YesMIL-STD-750D/1021
SL1024A500PF-0014005006007009001.5101353YesMIL-STD-750D/1021
SL1024A500RS4005006007009001.5101353NoMIL-STD-750D/1021
SL1024A600RS48060072085010001.5101353YesMIL-STD-750D/1021
SL1024A090C
Obsolete: 2015 -03-15
Replaced By: SL1021A090C
70901206007001.510523NoMIL-STD-750D/1021
SL1024A090R
Obsolete: 2015 -03-15
Replaced By: SL1021A090R
70901206007001.510523NoMIL-STD-750D/1021Order
SL1024A090RF
Obsolete: 2015 -03-15
Replaced By: SL1021A090RF
70901206007001.510523YesMIL-STD-750D/1021
SL1024A090RG
Obsolete: 2015 -03-15
Replaced By: SL1021A090RF
70901206007001.510523YesMIL-STD-750D/1021
SL1024A230C
Obsolete: 2015 -03-15
Replaced By: SL1021A230C
1842302763505001.5101353NoMIL-STD-750D/1021
SL1024A230CF
Obsolete: 2015 -03-15
Replaced By: SL1021A230CF
1842302763505001.5101353YesMIL-STD-750D/1021
SL1024A230R
Obsolete: 2015 -03-15
Replaced By: SL1021A230R
1842302763505001.5101353NoMIL-STD-750D/1021
SL1024A230RF
Obsolete: 2015 -03-15
Replaced By: SL1021A230RF
1842302763505001.5101353YesMIL-STD-750D/1021
SL1024A230RG
Obsolete: 2015 -03-15
Replaced By: SL1021A230RF
1842302763505001.5101353YesMIL-STD-750D/1021
SL1024A250C
Obsolete: 2015 -03-15
Replaced By: SL1021A230RF
2002503004006001.5101353YesMIL-STD-750D/1021
SL1024A250R
Obsolete: 2015 -03-15
Replaced By: SL1021A250R
2002503004006001.5101353NoMIL-STD-750D/1021
SL1024A250RF
Obsolete: 2015 -03-15
Replaced By: SL1021A250RF
2002503004006001.5101353YesMIL-STD-750D/1021
SL1024A260C
Obsolete: 2015 -03-15
Replaced By: SL1021A260C
2102603104206001.5101353NoMIL-STD-750D/1021
SL1024A260R
Obsolete: 2015 -03-15
Replaced By: SL1021A260R
2102603104206001.5101353NoMIL-STD-750D/1021
SL1024A260RF
Obsolete: 2015 -03-15
Replaced By: SL1021A260RF
2102603104206001.5101353YesMIL-STD-750D/1021
SL1024A260RG
Obsolete: 2015 -03-15
Replaced By: SL1021A260RF
2102603107001.5203YesMIL-STD-750D/1021
SL1024A300C
Obsolete: 2015 -03-15
Replaced By: SL1021A300C
2403003604506501.5101353NoMIL-STD-750D/1021
SL1024A300R
Obsolete: 2015 -03-15
Replaced By: SL1021A300R
2403003604506501.5101353NoMIL-STD-750D/1021
SL1024A300RF
Obsolete: 2015 -03-15
Replaced By: SL1021A300RF
2403003604506501.5101353YesMIL-STD-750D/1021
SL1024A350C
Obsolete: 2015 -03-15
Replaced By: SL1021A350C
2803504205007001.5101353NoMIL-STD-750D/1021
SL1024A350PF
Obsolete: 2015 -03-15
2803504205007001.5101353YesMIL-STD-750D/1021
SL1024A350PG
Obsolete: 2015 -03-15
Replaced By: SL1021A350RF
2803504205007001.5101353YesMIL-STD-750D/1021
SL1024A350PG-001
Obsolete: 2015 -03-15
2803504205007001.5101353YesMIL-STD-750D/1021
SL1024A350RF
Obsolete: 2015 -03-15
Replaced By: SL1021A350RF
2803504205007001.5101353YesMIL-STD-750D/1021
SL1024A400
Obsolete: 2015 -03-15
3204004806008001.5101353YesMIL-STD-750D/1021
SL1024A420
Obsolete: 2015 -03-15
3454205046508001.5101353YesMIL-STD-750D/1021
SL1024A450C
Obsolete: 2015 -03-15
Replaced By: SL1021A450C
3604505406508001.5101353NoMIL-STD-750D/1021
SL1024A450R
Obsolete: 2015 -03-15
Replaced By: SL1021A450R
3604505406508001.5101353NoMIL-STD-750D/1021
SL1024A450RF
Obsolete: 2015 -03-15
Replaced By: SL1021A450RF
3604505406508001.5101353YesMIL-STD-750D/1021
SL1024A450RG
Obsolete: 2015 -03-15
Replaced By: SL1021A450RF
3604505406508001.5101353YesMIL-STD-750D/1021
SL1024A500C
Obsolete: 2015 -03-15
Replaced By: SL1021A500C
4005006007009001.5101353NoMIL-STD-750D/1021
SL1024A500PF
Obsolete: 2015 -02-01
3Yes
SL1024A500R
Obsolete: 2015 -03-15
Replaced By: SL1021A500R
4005006007009001.5101353NoMIL-STD-750D/1021
SL1024A500RF
Obsolete: 2015 -03-15
Replaced By: SL1021A500RF
4005006007009001.5101353YesMIL-STD-750D/1021
SL1024A500RG
Obsolete: 2015 -03-15
Replaced By: SL1021A500RF
4005006007009001.5101353YesMIL-STD-750D/1021
SL1024A600C
Obsolete: 2015 -03-15
Replaced By: SL1021A600C
48060072085010001.5101353NoMIL-STD-750D/1021
SL1024A600R
Obsolete: 2015 -03-15
Replaced By: SL1021A600R
48060072085010001.5101353NoMIL-STD-750D/1021
SL1024A600RF
Obsolete: 2015 -03-15
Replaced By: SL1021A600RF
48060072085010001.5101353YesMIL-STD-750D/1021
SL1024A600RG
Obsolete: 2015 -03-15
Replaced By: SL1021A600RF
48060072085010001.5101353YesMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1024A090C GP OMEGA 3T A090V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A090R GP OMEGA 3T A090V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A090RF GP OMEGA 3T A090V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A090RG GP OMEGA 3T A090V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A090RS GP OMEGA 3T A090V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A230C GP OMEGA 3T A230V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A230CF GP OMEGA 3T 230V CORE + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A230PG-001 GP OMEGA 3T A230V RAD 'P' FORM+SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A230R GP OMEGA 3T A230V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A230RF GP OMEGA 3T A230V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A230RG GP OMEGA 3T A230V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A230T GP BETA 3T A230V SHORT LEG 4.6mm RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A250C GP OMEGA 2/3 TERM 3T A250V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A250CF GP OMEGA 3T 250V CORE + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A250R GP OMEGA 2/3 TERM 3T A250V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A250RF GP OMEGA 3T A250V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A260C GP OMEGA 3T A260V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A260R GP OMEGA 3T A260V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A260RF GP OMEGA 3T A260V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A260RG GP OMEGA 3T A260V RADIAL + SOLDER FS RoHS No PbFree No Yes
SL1024A300C GP OMEGA 3T A300V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A300R GP OMEGA 3T A300V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A300RF GP OMEGA 3T A300V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A350C GP OMEGA 3T A350V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A350PF GP OMEGA 3T A350V RADIAL 'P' FORM + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A350PG GP OMEGA 3T A350V RAD 'P' FORM + SOLDER RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A350PG-001 GP OMEGA 3T A350V RAD 'P' FORM+SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A350R GP OMEGA 3T A350V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A350RF GP OMEGA 3T A350V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A400RF GP OMEGA 3T A400V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A400C GP OMEGA 3T A400V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A400R GP OMEGA 3T A400V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A400RG GP OMEGA 3T A400V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A420RF GP OMEGA 3T A420V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A420R GP OMEGA 3T A420V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A420RG GP OMEGA 3T A420V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A420C GP OMEGA 3T A420V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A450C GP OMEGA 3T A450V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A450R GP OMEGA 3T A450V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A450RF GP OMEGA 3T A450V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A450RG GP OMEGA 3T A450V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A450RS GP OMEGA 3T A450V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A500C GP OMEGA 3T A500V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A500PF-001 GP OMEGA 3T A500V RAD 5.5mm 'P' FORM + F RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A500R GP OMEGA 3T A500V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A500RF GP OMEGA 3T A500V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A500RG GP OMEGA 3T A500V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A500RS GP OMEGA 3T A500V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A600C GP OMEGA 3T A600V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A600R GP OMEGA 3T A600V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A600RF GP OMEGA 3T A600V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A600RG GP OMEGA 3T A600V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1024A600RS GP OMEGA 3T A600V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...