SL1021A Series - Three Terminal Medium Duty Gas Plasma Overvoltage Arrester(GDT)

GDT SL1021A SL1021B Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SL1021A series offers high levels of performance on fast rising transients in the domain of 100V/µS to 1KV/µS, which are those most likely from induced lightning disturbances. The SL1021A series also features ultra low capacitance (typically 1pF or less) and optimized internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment. These devices are extremely robust and are able to divert a 10,000A pulse without destruction.

Features:

  • Low insertion loss
  • Excellent response to fast rising transients
  • Ultra low capacitance
  • 10KA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • 20,000A single shot surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • Available with thermal failsafe option (add 'F' suffix to part number)
  • RoHS Compliant

Applications:

  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • Splitters
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL1021A090C7090120550700110523NoMIL-STD-750D/1021SL1021A090CCheckOrder
SL1021A090R7090120550700110523NoMIL-STD-750D/1021SL1021A090RCheckOrder
SL1021A090RF7090120550700110523YesMIL-STD-750D/1021SL1021A090RFCheckOrder
SL1021A090RS
Replaced By: SL1021A090RG
7090120550700110523YesMIL-STD-750D/1021
SL1021A090T7090120550700110523NoMIL-STD-750D/1021
SL1021A200C1502002503504501101353NoMIL-STD-750D/1021SL1021A200CCheckOrder
SL1021A200R1502002503504501101353NoMIL-STD-750D/1021SL1021A200RCheckOrder
SL1021A200RF1502002503504501101353YesMIL-STD-750D/1021SL1021A200RFCheckOrder
SL1021A200RF-0351502002503504501.551353YesMIL-STD-750D/1021
SL1021A200RS
Replaced By: SL1021A200RG
1502002503504501101353YesMIL-STD-750D/1021
SL1021A200T1502002503504501101353NoMIL-STD-750D/1021
SL1021A230C1842302763505001101353NoMIL-STD-750D/1021SL1021A230CCheckOrder
SL1021A230C-003195230265350800551353NoMIL-STD-750D/1021
SL1021A230CF1842302763505001101353YesMIL-STD-750D/1021SL1021A230CFCheckOrder
SL1021A230R1842302763505001101353NoMIL-STD-750D/1021SL1021A230RCheckOrder
SL1021A230RF1842302763505001101353YesMIL-STD-750D/1021SL1021A230RFCheckOrder
SL1021A230RF-032
Replaced By: SL1021A230RF
1842302763504501.551353YesMIL-STD-750D/1021
SL1021A230RS
Replaced By: SL1021A230RF
1842302763504501101353YesMIL-STD-750D/1021CheckOrder
SL1021A230T1842302763504501101353NoMIL-STD-750D/1021
SL1021A230X1842302763504501101353NoMIL-STD-750D/1021SL1021A230XCheckOrder
SL1021A250C2002503004006001101353NoMIL-STD-750D/1021SL1021A250CCheckOrder
SL1021A250N-0302002503004501.551353NoMIL-STD-750D/1021
SL1021A250R2002503004006001101353NoMIL-STD-750D/1021SL1021A250RCheckOrder
SL1021A250RF2002503004006001101353YesMIL-STD-750D/1021SL1021A250RFCheckOrder
SL1021A250RS
Replaced By: SL1021A250RG
2002503004006001101353YesMIL-STD-750D/1021
SL1021A260C2102603104206001101353NoMIL-STD-750D/1021SL1021A260CCheckOrder
SL1021A260R2102603104206001101353NoMIL-STD-750D/1021SL1021A260RCheckOrder
SL1021A260RF2102603104206001101353YesMIL-STD-750D/1021SL1021A260RFCheckOrder
SL1021A260RS
Replaced By: SL1021A260RG
2102603104206001101353YesMIL-STD-750D/1021
SL1021A260T2102603104206001101353NoMIL-STD-750D/1021
SL1021A300C2403003604506501101353NoMIL-STD-750D/1021SL1021A300CCheckOrder
SL1021A300C-004230300400800551353NoMIL-STD-750D/1021
SL1021A300R2403003604506501101353NoMIL-STD-750D/1021SL1021A300RCheckOrder
SL1021A300RF2403003604506501101353YesMIL-STD-750D/1021SL1021A300RFCheckOrder
SL1021A300RS
Replaced By: SL1021A300RG
2403003604506501101353YesMIL-STD-750D/1021
SL1021A350C2803504205007001101353NoMIL-STD-750D/1021SL1021A350CCheckOrder
SL1021A350N-0362803504207001.551353NoMIL-STD-750D/1021
SL1021A350R2803504205007001101353NoMIL-STD-750D/1021SL1021A350RCheckOrder
SL1021A350RF2803504205007001101353YesMIL-STD-750D/1021SL1021A350RFCheckOrder
SL1021A350RG2803504205007001101353YesMIL-STD-750D/1021
SL1021A350RS
Replaced By: SL1021A350RG
2803504205007001101353YesMIL-STD-750D/1021
SL1021A350T2803504205007001101353NoMIL-STD-750D/1021
SL1021A400C3204004805508001101353NoMIL-STD-750D/1021SL1021A400CCheckOrder
SL1021A400R3204004805508001101353NoMIL-STD-750D/1021SL1021A400RCheckOrder
SL1021A400RF3204004805508001101353YesMIL-STD-750D/1021SL1021A400RFCheckOrder
SL1021A400RS
Replaced By: SL1021A400RG
3204004805508001101353YesMIL-STD-750D/1021
SL1021A420C3454205006008001101353NoMIL-STD-750D/1021SL1021A420CCheckOrder
SL1021A420R3454205006008001101353NoMIL-STD-750D/1021SL1021A420RCheckOrder
SL1021A420R-040
Replaced By: SL1021A420R
3364205048001.551353NoMIL-STD-750D/1021
SL1021A420RF3454205006008001101353YesMIL-STD-750D/1021SL1021A420RFCheckOrder
SL1021A420RS
Replaced By: SL1021A420RG
3454205006008001101353YesMIL-STD-750D/1021
SL1021A450C3604505406508001101353NoMIL-STD-750D/1021SL1021A450CCheckOrder
SL1021A450R3604505406508001101353NoMIL-STD-750D/1021SL1021A450RCheckOrder
SL1021A450RF3604505406508001101353YesMIL-STD-750D/1021SL1021A450RFCheckOrder
SL1021A450RS
Replaced By: SL1021A450RG
3604505406508001101353YesMIL-STD-750D/1021
SL1021A500C4005006007009001101353NoMIL-STD-750D/1021SL1021A500CCheckOrder
SL1021A500CF4005006007009001101353YesMIL-STD-750D/1021SL1021A500CFCheckOrder
SL1021A500N-03640050060010001.551353NoMIL-STD-750D/1021
SL1021A500R4005006007009001101353NoMIL-STD-750D/1021SL1021A500RCheckOrder
SL1021A500RF4005006007009001101353YesMIL-STD-750D/1021SL1021A500RFCheckOrder
SL1021A500RS
Replaced By: SL1021A500RG
4005006007009001101353YesMIL-STD-750D/1021CheckOrder
SL1021A500T4005006007009001101353NoMIL-STD-750D/1021CheckOrder
SL1021A500X4005006007009001101353NoMIL-STD-750D/1021SL1021A500XCheckOrder
SL1021A500Y4005006007009001101353NoMIL-STD-750D/1021SL1021A500YCheckOrder
SL1021A600C48060072085010001101353NoMIL-STD-750D/1021SL1021A600CCheckOrder
SL1021A600R48060072085010001101353NoMIL-STD-750D/1021SL1021A600RCheckOrder
SL1021A600RF48060072085010001101353YesMIL-STD-750D/1021SL1021A600RFCheckOrder
SL1021A600RS
Replaced By: SL1021A600RG
48060072085010001101353YesMIL-STD-750D/1021
SL1021A090RG
Obsolete: 2015 -03-15
7090120550700110523YesMIL-STD-750D/1021
SL1021A200RG
Obsolete: 2015 -03-15
1502002503504501101353YesMIL-STD-750D/1021
SL1021A230RG
Obsolete: 2015 -03-15
1842302763504501101353YesMIL-STD-750D/1021
SL1021A250RG
Obsolete: 2015 -03-15
2002503004006001101353YesMIL-STD-750D/1021
SL1021A260RG
Obsolete: 2015 -03-15
2102603104206001101353YesMIL-STD-750D/1021
SL1021A300RG
Obsolete: 2015 -03-15
2403003604506501101353YesMIL-STD-750D/1021
SL1021A400RG
Obsolete: 2015 -03-15
3204004805508001101353YesMIL-STD-750D/1021
SL1021A420RG
Obsolete: 2015 -03-15
3454205006008001101353YesMIL-STD-750D/1021
SL1021A450RG
Obsolete: 2015 -03-15
3604505406508001101353YesMIL-STD-750D/1021
SL1021A500RG
Obsolete: 2015 -03-15
4005006007009001101353YesMIL-STD-750D/1021
SL1021A600RG
Obsolete: 2015 -03-15
48060072085010001101353YesMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1021A090C GP BETA 3T A90V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A090R GP BETA 3T A90V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A090RF SL1021A090RF90V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A090RG GP BETA 3T A090V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A090RS GP 3T A090V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A090T GP BETA 3T A090 SHORT LEG 4.6MM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A200C GP BETA 3T A200V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A200R GP BETA 3T A200V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A200RF GP BETA 3T A200V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1021A200RF REACH191_Declaration_SL1021A200RF No
Does not Contain
SL1021A200RF-035 GP BETA 2/3 TERMINAL - SPD21B RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A200RG GP BETA 3T A200V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A200RS GP 3T A200V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A200T GP BETA 3T A200 SHORT LEG 4.6MM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230C GP BETA 3T A230V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230C-003 GP BETA 2/3 TERMINAL-3T A230 SPEC CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230CF GP BETA 2/3 TERMINAL-3T A230 CORE + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230R GP BETA 3T A230V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230RF GP BETA 3T A230V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230RF-032 GP BETA -3T A230 RAD+FS SPEC. RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230RG GP BETA 3T A230V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230RS GP 3T A230V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230T GP BETA 3T A230 SHORT LEG 4.6MM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A230X GP BETA 2/3 TERMINAL - 3T A230 X FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A250C GP BETA 3T A250V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A250N-030 GP BETA 2/3 TERMINAL-3T A250 9MM RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A250R GP BETA 3T A250V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A250RF GP BETA 3T A250V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A250RG GP BETA 3T A250V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A250RS GP 3T A250V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A260C GP BETA 3T A260V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A260R GP BETA 3T A260V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A260RF GP BETA 3T A260V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A260RG GP BETA 3T A260V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A260RS GP 3T A260V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A260T GP BETA 3T A260 SHORT LEG 4.6MM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A300C GP BETA 3T A300V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A300C-004 GP BETA 2/3 TERMINAL-3T A300 SPEC CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A300R GP BETA 3T A300V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A300RF GP BETA 3T A300V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A300RG GP BETA 3T A300V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A300RS GP 3T A300V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A350C GP BETA 3T A350V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A350N-036 GP BETA -3T A350 3.5MM RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A350R GP BETA 3T A350V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A350RF GP BETA 3T A350V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A350RG GP BETA 3T A350V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A350RS GP 3T A350V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A350T GP BETA 3T A350 SHORT LEG 4.6MM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A400C GP BETA 3T A400V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A400R GP BETA 3T A400V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A400RF GP BETA 3T A400V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A400RG GP BETA 3T A400V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A400RS GP BETA 3T A400V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A420C GP 3T A420V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A420R GP 3T A420V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1021A420R REACH201_Declaration_SL1021A420R No
Does not Contain IPC_SL1021A420R
SL1021A420R-040 GP BETA 2/3 TERMINAL - 3T A420 RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A420RF GP 3T A420V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A420RG GP BETA 3T A420V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A420RS GP 3T A420V RADIAL +SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A450C GP 3T A450V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A450R GP BETA 3T A450V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A450RF GP 3T A450V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A450RG GP BETA 3T A450V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A450RS GP 3T A450V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500C GP BETA 3T A500V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500CF GP BETA 2/3 TERMINAL-3T A500 CORE + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500N-036 GP BETA -3T A500 3.5MM RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500R GP BETA 3T A500V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1021A500R REACH191_Declaration_SL1021A500R No
Does not Contain
SL1021A500RF GP BETA 3T A500V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500RG GP BETA 3T A500V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500RS GP BETA 3T A500V 7.0mm Straight Lead RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500T GP BETA 3T A500 SHORT LEG 4.6MM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500X GP BETA 2/3 TERMINAL - 3T A500 X-WELD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A500Y GP BETA -3T A500 YFORM (6.35) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A600C GP BETA 3T A600V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A600R GP BETA 3T A600V RADIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A600RF GP 3T A600V RADIAL + FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A600RG GP BETA 3T A600V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1021A600RS GP 3T A600V RADIAL + SOLDER FS RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes SL1021B Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...