SL1011B Series - Two Terminal Heavy Duty Gas Plasma Overvoltage Arrester (GDT)

Series: SL1011B
Obsolete: 2015 -02-01
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SL1011B series offers high levels of performance on fast rising transients in the domain of 100V/µS to 1KV/µS, which are those most likely from induced lightning disturbances. The SL1011B series also features ultra low capacitance (typically 1pF or less) and optimised internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment. These devices are extremely robust and are able to divert a 10,000A pulse without destruction.

Features:

  • RoHS Compliant
  • Excellent response to fast rising transients.
  • Ultra low capacitance.
  • 10KA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • 20,000A single shot surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5

Applications:

  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLCompare
SL1011B090D7090120500700110522NoMIL-STD-750D/1021
SL1011B150E1201501805006501101352NoMIL-STD-750D/1021
SL1011B230C-0221842302763756501101352NoMIL-STD-750D/1021
SL1011B230D1842302763756501101352NoMIL-STD-750D/1021
SL1011B230E1842302763756501101352NoMIL-STD-750D/1021
SL1011B230N-0171842302763756501101352NoMIL-STD-750D/1021
SL1011B230N-0181842302763756501101352NoMIL-STD-750D/1021
SL1011B230N-0201842302763756501101352NoMIL-STD-750D/1021
SL1011B260A-0212102603104206501101352NoMIL-STD-750D/1021
SL1011B260D2102603104206501101352NoMIL-STD-750D/1021
SL1011B260E2102603104206501101352NoMIL-STD-750D/1021
SL1011B350D2803504205007001101352NoMIL-STD-750D/1021
SL1011B350E2803504205007001101352NoMIL-STD-750D/1021
SL1011S350C-0132803504207002101352NoMIL-STD-750D/1021
SL1011B090A
Obsolete: 2015 -03-15
Replaced By: SL1411A090A
7090120500700110522NoMIL-STD-750D/1021
SL1011B090B
Obsolete: 2015 -03-15
7090120500700110522NoMIL-STD-750D/1021
SL1011B090C
Obsolete: 2015 -03-15
7090120500700110522NoMIL-STD-750D/1021
SL1011B150A
Obsolete: 2015 -03-15
Replaced By: SL1411A150A
1201501805006501101352NoMIL-STD-750D/1021
SL1011B230A
Obsolete: 2015 -03-15
Replaced By: SL1411A230A
1842302763756501101352NoMIL-STD-750D/1021
SL1011B230B
Obsolete: 2015 -03-15
1842302763756501101352NoMIL-STD-750D/1021
SL1011B230C
Obsolete: 2015 -03-15
Replaced By: SL1411A230C
1842302763756501101352NoMIL-STD-750D/1021
SL1011B250A
Obsolete: 2015 -03-15
Replaced By: SL1411A250A
2002503004006501101352NoMIL-STD-750D/1021
SL1011B250C
Obsolete: 2015 -03-15
Replaced By: SL1411A250C
2002503004006501101352NoMIL-STD-750D/1021
SL1011B260A
Obsolete: 2015 -03-15
Replaced By: SL1411A260A
2102603104206501101352NoMIL-STD-750D/1021
SL1011B260C
Obsolete: 2015 -03-15
Replaced By: SL1411A260C
2102603104206501101352NoMIL-STD-750D/1021
SL1011B350A
Obsolete: 2015 -03-15
Replaced By: SL1411A350A
2803504205007001101352NoMIL-STD-750D/1021
SL1011B350C
Obsolete: 2015 -03-15
Replaced By: SL1411A350C
2803504205007001101352NoMIL-STD-750D/1021
SL1011B470A
Obsolete: 2015 -03-15
Replaced By: SL1411A470A
37647056465010001101352NoMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1011B090A GP BETA 2T B90V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B090B GP BETA 2/3 TERMINAL - 2T B090 B FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B090C GP BETA 2T B90V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B090D GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B150A GP BETA 2T B150V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005
SL1011B230A GP BETA 2T B230V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230B GP BETA 2/3 TERMINAL - 2T B230 B FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230C GP BETA 2T B230V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230C-022 GP BETA 2/3 TERMINAL-PORT TEL 266800282 RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230D GP BETA 2/3 TERMINAL-CRYDOM D (12.7MM) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230E GP BETA 2/3 TERMINAL - CRYDOM E (10MM) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230N-017 GP BETA -QUANTE:05-661-01204 RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230N-018 GP BETA 2/3 TERMINAL-2T B230 10MM FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B230N-020 GP BETA -2T B230 12.7MM FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B250A GP BETA 2T B250V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B250C GP BETA 2T B250V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B260A GP BETA 2T B260V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B260A-021 GP BETA 2/3 TERMINAL-2T B260A (IMP SO) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B260C GP BETA 2T B260V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B260D GP BETA 2/3 TERMINAL-CRYDOM D (12.7MM) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B260E GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B350A GP BETA 2T B350V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B350C GP BETA 2T B350V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B350D GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B350E GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011B470A GP BETA 2T B470V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011S350C-013 GP BETA -2T B350C SPEC PULSE RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...