PMT3 Series - Three Electrode Heavy Duty Gas Plasma Arresters

Series: PMT3
Obsolete: 2015 -02-01
Questions? Contact Littelfuse Support
GDT PMT3 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse three electrode PMT3(310) series GDTs are designed primarily to protect telecommunications equipment requiring simultaneous crowbar action of two signal lines. GDTs function as switches; dissipating a minimum amount of energy and can handle much higher currents than other types of transient voltage protection.

Features:

  • Rugged ceramic-metal construction
  • Low capacitance(<1.5 pF)
  • Available with or without fail-safe clip
  • Available with or without leads
  • Available with various lead spacings
  • Tested to REA PE-80
Applications:

  • Telephone interface
  • Telephone line cards
  • Repeaters
  • Modems
  • Line test equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLSamplesCompare
PMT3(310)09010F7290108800110523Yes
PMT3(310)15010120150180800110903NoMIL-STD-750D/1021
PMT3(310)23004
Replaced By: SL1021B230R
1842302768001101503NoMIL-STD-750D/1021
PMT3(310)23004F
Replaced By: SL1021B230RF
1842302768001101503YesMIL-STD-750D/1021
PMT3(310)230101842302768001101353NoMIL-STD-750D/1021
PMT3(310)25004F
Replaced By: SL1021B250RF
2002503008001101353YesMIL-STD-750D/1021
PMT3(310)5251045052560011501101353NoMIL-STD-750D/1021
PMT3(310)07510
Obsolete: 2015 -03-15
557595400110523No
PMT3(310)09010
Obsolete: 2015 -03-15
7290108800110523No
PMT3(310)15001
Obsolete: 2015 -03-15
120150180800110903NoMIL-STD-750D/1021
PMT3(310)15004
Obsolete: 2015 -03-15
120150180800110903NoMIL-STD-750D/1021
PMT3(310)15004F
Obsolete: 2015 -03-15
120150180800110903YesMIL-STD-750D/1021Order
PMT3(310)15005
Obsolete: 2015 -02-01
3No
PMT3(310)15005F
Obsolete: 2015 -02-01
3Yes
PMT3(310)15006
Obsolete: 2015 -03-15
120150180800110903NoMIL-STD-750D/1021
PMT3(310)15006F
Obsolete: 2015 -02-01
3Yes
PMT3(310)15010F
Obsolete: 2015 -02-01
3Yes
PMT3(310)15014
Obsolete: 2015 -03-15
120150180800110903NoMIL-STD-750D/1021
PMT3(310)23001
Obsolete: 2015 -03-15
Replaced By: SL1021B230C
1842302768001101503NoMIL-STD-750D/1021
PMT3(310)23005
Obsolete: 2015 -02-01
3No
PMT3(310)23005F
Obsolete: 2015 -02-01
3Yes
PMT3(310)23006
Obsolete: 2015 -03-15
1842302768001101503NoMIL-STD-750D/1021
PMT3(310)23006F
Obsolete: 2015 -03-15
1842302768001101503YesMIL-STD-750D/1021
PMT3(310)23010F
Obsolete: 2015 -03-15
1842302768001101353YesMIL-STD-750D/1021
PMT3(310)23014
Obsolete: 2015 -02-01
3No
PMT3(310)25001
Obsolete: 2015 -03-15
Replaced By: SL1021B250C
2002503008001101353NoMIL-STD-750D/1021
PMT3(310)25004
Obsolete: 2015 -03-15
Replaced By: SL1021B250R
2002503008001101353NoMIL-STD-750D/1021Order
PMT3(310)25005
Obsolete: 2015 -03-15
2002503008001101353NoMIL-STD-750D/1021
PMT3(310)25005F
Obsolete: 2015 -02-01
3Yes
PMT3(310)25006
Obsolete: 2015 -03-15
2002503008001101353NoMIL-STD-750D/1021
PMT3(310)25006F
Obsolete: 2015 -02-01
3Yes
PMT3(310)25010
Obsolete: 2015 -03-15
2002503008001101353NoMIL-STD-750D/1021
PMT3(310)25010F
Obsolete: 2015 -02-01
3Yes
PMT3(310)25014
Obsolete: 2015 -03-15
Replaced By: SL1021B250X
2002503008001101353NoMIL-STD-750D/1021
PMT3(310)28505
Obsolete: 2015 -03-15
1702854008001101353NoMIL-STD-750D/1021
PMT3(310)35001
Obsolete: 2015 -02-01
3No
PMT3(310)35004
Obsolete: 2015 -03-15
Replaced By: SL1021B350R
2803504209001101353NoMIL-STD-750D/1021
PMT3(310)35004F
Obsolete: 2015 -03-15
Replaced By: SL1021B350RF
2803504209001101353YesMIL-STD-750D/1021
PMT3(310)35005
Obsolete: 2015 -02-01
3Yes
PMT3(310)35005F
Obsolete: 2015 -02-01
3No
PMT3(310)35006
Obsolete: 2015 -03-15
2803504209001101353NoMIL-STD-750D/1021
PMT3(310)35006F
Obsolete: 2015 -02-01
3Yes
PMT3(310)35010
Obsolete: 2015 -03-15
2803504209001101353NoMIL-STD-750D/1021
PMT3(310)35010F
Obsolete: 2015 -02-01
3Yes
PMT3(310)35014
Obsolete: 2015 -02-01
3No
PMT3(310)40001
Obsolete: 2015 -02-01
3No
PMT3(310)40004
Obsolete: 2015 -03-15
Replaced By: SL1021B400R
32040048011001101353NoMIL-STD-750D/1021Order
PMT3(310)40004F
Obsolete: 2015 -02-01
3Yes
PMT3(310)40005
Obsolete: 2015 -02-01
3No
PMT3(310)40005F
Obsolete: 2015 -02-01
3Yes
PMT3(310)40006
Obsolete: 2015 -03-15
32040048011001101353NoMIL-STD-750D/1021
PMT3(310)40006F
Obsolete: 2015 -03-15
32040048011001101353YesMIL-STD-750D/1021
PMT3(310)40010
Obsolete: 2015 -03-15
32040048011001101353NoMIL-STD-750D/1021
PMT3(310)40010F
Obsolete: 2015 -03-15
32040048011001101353YesMIL-STD-750D/1021
PMT3(310)40014
Obsolete: 2015 -02-01
3No
PMT3(310)50001
Obsolete: 2015 -02-01
3No
PMT3(310)50004
Obsolete: 2015 -03-15
Replaced By: SL1021B500R
40050060011501101353NoMIL-STD-750D/1021
PMT3(310)50004F
Obsolete: 2015 -02-01
3Yes
PMT3(310)50005
Obsolete: 2015 -03-15
40050060011501101353NoMIL-STD-750D/1021
PMT3(310)50005F
Obsolete: 2015 -02-01
3Yes
PMT3(310)50006
Obsolete: 2015 -03-15
40050060011501101353NoMIL-STD-750D/1021
PMT3(310)50006F
Obsolete: 2015 -02-01
3Yes
PMT3(310)50010
Obsolete: 2015 -03-15
40050060011501101353NoMIL-STD-750D/1021
PMT3(310)50010F
Obsolete: 2015 -02-01
3Yes
PMT3(310)50014
Obsolete: 2015 -02-01
3No
PMT3(310)51010
Obsolete: 2015 -02-01
3No
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PMT3(310)07510 GP THREE ELEMENTS S.A. 75V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)09010 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)09010F GP THREE ELEMENTS S.A. 90V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)15001 GP THREE ELEMENTS S.A. 150V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)15004 GP THREE ELEMENTS S.A. 150V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)15004F GP THREE ELEMENTS S.A. 150V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)15006 GP THREE ELEMENTS S.A. 150V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)15010 GP THREE ELEMENTS S.A. 150V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)15014 GP THREE ELEMENTS S.A. 150V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)23001 GP THREE ELEMENTS S.A. 230V CORE RoHS No 01/01/2005 PbFree No 01/01/2005
PMT3(310)23004 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)23004F GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)23006 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)23006F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)23010 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)23010F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)25001 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)25004 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)25004F GP THREE ELEMENTS S.A. 250V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)25005 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)25006 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)25010 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)25014 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)28505 GP THREE ELEMENTS S.A. 285V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)35004 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)35004F GP THREE ELEMENTS S.A. 350V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)35006 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)35010 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)40004 GP THREE ELEMENTS S.A. 400V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)40006 GP THREE ELEMENTS S.A. 400V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)40006F GP THREE ELEMENTS SURGE ARRESTER RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)40010 GP THREE ELEMENTS S.A. 400V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)40010F GP THREE ELEMENTS S.A. 400V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)50004 GP THREE ELEMENTS S.A. 500V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)50005 GP THREE ELEMENTS S.A. 500V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)50006 GP THREE ELEMENTS S.A. 500V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)50010 GP THREE ELEMENTS S.A. 500V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT3(310)52510 GP THREE ELEMENTS S.A. 525V RoHS No 12/20/2003 PbFree No 12/20/2003 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...