Lift Truck Fuse Series - Lift Truck Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CNN_E-U fuses offer 3,000 A interrupting rating in the same physical size as the traditional CNN and CNN_E series. The CNN_E-U fuses are rated for applications up to 80 V dc and are considered very fast-acting.

Features & Benefits

  • 80 VDC Protection
  • 3,000 A interrupting rating
  • Compact size saves space
  • RoHS compliant and lead free

Applications

Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move hazardous materials.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)OpeningVDC (V)StockSamplesCompare
CNN150E-U150Very Fast-Acting (FF)80CheckOrder
CNN100E-U100Very Fast-Acting (FF)80CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0CNN150E.HXU 80 VDC 150 AMP FORK LIFT FUSE RoHS No 04/24/2006 PbFree No 01/21/2019 REACH_SVHC Declaration_0CNN150E.HXU
Does not Contain
0CNN100E.HXU 80 VDC 100 AMP FORK LIFT FUSE RoHS No 04/24/2006 PbFree No 01/21/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.