235 Series - 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to UL Specification

Fuse 235 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm meduim- acting glass body fuse designed to UL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0235.1002500.001278.4Fast-Acting (F)-55° to 125°C0235.100CheckOrder
0235.1252501.0850.10545Fast-Acting (F)-55° to 125°C0235.125CheckOrder
0235.2002500.008673.15Fast-Acting (F)-55° to 125°C0235.200CheckOrder
0235.2502500.01662.25Fast-Acting (F)-55° to 125°C0235.250CheckOrder
0235.3002500.032151.6Fast-Acting (F)-55° to 125°C0235.300CheckOrder
0235.4002500.058451.075Fast-Acting (F)-55° to 125°C0235.400CheckOrder
0235.5002500.069150.4265Fast-Acting (F)-55° to 125°C0235.500CheckOrder
0235.6002500.1120.3195Fast-Acting (F)-55° to 125°C0235.600CheckOrder
0235.7002500.1560.2625Fast-Acting (F)-55° to 125°C0235.700CheckOrder
0235.8002500.2530.192Fast-Acting (F)-55° to 125°C0235.800CheckOrder
0235001.2500.46750.153Fast-Acting (F)-55° to 125°C0235001.CheckOrder
0235002.2502.6450.0603Fast-Acting (F)-55° to 125°C0235002.CheckOrder
0235003.2508.3950.03465Fast-Acting (F)-55° to 125°C0235003.CheckOrder
0235004.12517.140.02455Fast-Acting (F)-55° to 125°C0235004.CheckOrder
0235005.12527.410.0184Fast-Acting (F)-55° to 125°C0235005.CheckOrder
0235006.12547.3250.0148Fast-Acting (F)-55° to 125°C0235006.CheckOrder
0235007.12564.8150.0157Fast-Acting (F)-55° to 125°C0235007.CheckOrder
023501.62502.0250.0758Fast-Acting (F)-55° to 125°C023501.6CheckOrder
023502.52505.4450.04365Fast-Acting (F)-55° to 125°C023502.5CheckOrder
023503.525017.140.0331Fast-Acting (F)-55° to 125°C023503.5CheckOrder
02351.252501.0850.10545Fast-Acting (F)-55° to 125°C02351.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0235.100HXEP FUSE 250V UL FA 5X20 PT RoHS .100A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.100MXP FUSE 5x20 F LBC 0.1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.100MXP REACH191_Declaration_0235.100MXP No
Does not Contain
0235.100VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.100MXEP FUSE 5x20 PGT F LBC 0.1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.100MXEP REACH205_Declaration_0235.100MXEP No
Does not Contain IPC_0235.100MXEP
0235.100VXEP FUSE 250V UL FA 5X20 PT RoHS .100A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.100HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02351.25HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.125MXEP FUSE 5x20 PGT F LBC 0.125A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.125HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.125VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.125VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02351.25HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02351.25HXP REACH201_Declaration_02351.25HXP No
Does not Contain IPC_02351.25MXP_02351.25HXP
0235.125MXP FUSE 5x20 F LBC 0.125A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.125MXP REACH201_Declaration_0235.125MXP No
Does not Contain IPC_0235.125MXP_0235.125HXP
0235.125HXP FUSE 5x20mm H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
IPC_0235.125MXP_0235.125HXP
0235.200HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.200VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.200HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.200MXP FUSE 5x20 F LBC 0.2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.200MXP REACH181_Declaration_0235.200MXP No
Does not Contain
0235.200MXEP FUSE 5x20 PGT F LBC 0.2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.200VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.250VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.250MXP FUSE 5x20 F LBC 0.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.250VXP 5X20MM FUSE V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.250HXP FUSE 5x20mm H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.250MXEP FUSE 5x20 PGT F LBC 0.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.250HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.300MXEP FUSE 5x20 PGT F LBC 0.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.300VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.300VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.300HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.300HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.300MXP FUSE 5x20 F LBC 0.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.300MXP REACH211_Declaration_0235.300MXP No
Does not Contain
0235.400MXEP FUSE 5x20 PGT F LBC 0.4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.400HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.400HXP REACH205_Declaration_0235.400HXP No
Does not Contain IPC_0235.400MXP_0235.400HXP
0235.400VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.400HXEP FUSE 250V UL FA 5X20 PT RoHS .400A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.400VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.400MXP FUSE 5x20 F LBC 0.4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.400MXP REACH201_Declaration_0235.400MXP No
Does not Contain IPC_0235.400MXP_0235.400HXP
0235.500MRET1P FUSE 250V UL LBC FA 5X20MM RoHS .500A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.500HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.500HXP REACH201_Declaration_0235.500HXP No
Does not Contain IPC_0235.500MXP_0235.500HXP
0235.500MXP FUSE 5x20 F LBC 0.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.500MXP REACH201_Declaration_0235.500MXP No
Does not Contain IPC_0235.500MXP_0235.500HXP
0235.500VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.500HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.500MXEP FUSE 5x20 PGT F LBC 0.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.500MXEP REACH201_Declaration_0235.500MXEP No
Does not Contain
0235.500VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.600MXP FUSE 5x20 F LBC 0.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.600MXP REACH209_Declaration_0235.600MXP No
Does not Contain IPC_0235.600MXP
0235.600HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.600VXEP FUSE 250V UL FA 5X20 PT RoHS .600A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.600VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.600MXEP FUSE 5x20 PGT F LBC 0.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.600HXEP FUSE 250V UL FA 5X20 PT RoHS .600A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.700MXEP FUSE 5x20 PGT F LBC 0.7A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.700MXP FUSE 5x20 F LBC 0.7A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.700HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.700HXEP FUSE 250V UL FA 5X20 PT RoHS .700A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.700VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.700VXEP FUSE 250V UL FA 5X20 PT RoHS .700A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.800MXEP FUSE 5x20 PGT F LBC 0.8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.800HXEP FUSE 250V UL FA 5X20 PT RoHS .800A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.800VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.800VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.800HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235.800MXP FUSE 5x20 F LBC 0.8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235.800MXP REACH201_Declaration_0235.800MXP No
Does not Contain
0235001.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235001.HXP REACH205_Declaration_0235001.HXP No
Does not Contain IPC_0235001.MXP_0235001.HXP
0235001.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235001.MXEP FUSE 5x20 PGT F LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235001.MXEP REACH191_Declaration_0235001.MXEP No
Does not Contain
0235001.MXP FUSE 5x20 F LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235001.MXP REACH_SVHC Declaration_0235001.MXP No
Does not Contain IPC_0235001.MXP_0235001.HXP
0235001.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235001.MXB940P FUSE 5X20 CC 1 BLACK F LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235001.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235001.MRG940T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 1A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.MRG941T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235002.HXP REACH201_Declaration_0235002.HXP No
Does not Contain IPC_0235002.HXP
0235002.MXEP FUSE 5x20 PGT F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235002.MXEP No
0235002.MXP FUSE 5x20 F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235002.MXP REACH219_Declaration_0235002.MXP No
Does not Contain IPC_0235002.MXP
0235002.MXB941P FUSE 5X20 CC 1 YELLOW F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.MXB940P FUSE 5X20 C/CODE 1 RED F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.MRET1P FUSE 250V UL LBC FA 5X20MM RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235003.HXP REACH201_Declaration_0235003.HXP No
Does not Contain IPC_0235003.MXP_0235003.HXP
0235003.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.MXB940P FUSE 5X20 CC 1 GREEN F LBC 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.MRG940T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 3A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.MRET1P FUSE 250V 5X20 FA UL PB-FREE 3A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.MXF6P FUSE 5X20 PGT RAD FORM F LBC 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.MXEP FUSE 5x20 PGT F LBC 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235003.MXP FUSE 5x20 F LBC 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235003.MXP REACH_SVHC Declaration_0235003.MXP No
Does not Contain IPC_0235003.MXP_0235003.HXP
0235004.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235004.HXP REACH191_Declaration_0235004.HXP No
Does not Contain
0235004.HXEP FUSE 125V UL FA 5X20 PT RoHS 4A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235004.MXEP FUSE 5x20 PGT F LBC 4A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235004.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235004.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235004.MRG940T1P FUSE 125V 5X20 FA PT TR CC PB-FREE 4A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235004.MXP FUSE 5x20 F LBC 4A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235004.MXP  REACH205_Declaration_0235004.MXP No
Does not Contain IPC_0235004.MXP
0235005.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235005.MXBP FUSE 125V UL FA 5x20 CC RoHS 5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235005.MXP FUSE 5x20 F LBC 5A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235005.MXP REACH209_Declaration_0235005.MXP No
Does not Contain IPC_0235005.MXP_0235005.HXP
0235005.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235005.HXP REACH191_Declaration_0235005.HXP No
Does not Contain IPC_0235005.MXP_0235005.HXP
0235005.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235005.HXEP FUSE 125V UL FA 5X20 PT RoHS 5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235005.MXEP FUSE 5x20 PGT F LBC 5A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235005.MXEP REACH211_Declaration_0235005.MXEP No
Does not Contain
0235006.HXEP FUSE 125V UL FA 5X20 PT RoHS 6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235006.MXEP FUSE 5x20 PGT F LBC 6A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235006.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235006.MXBP FUSE 5X20 C/CODE F LBC 6A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235006.MXP FUSE 5x20 F LBC 6A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235006.MXP REACH201_Declaration_0235006.MXP No
Does not Contain IPC_0235006.MXP
0235006.VXEP FUSE 125V UL FA 5X20 PT RoHS 6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235006.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235006.HXP REACH201_Declaration_0235006.HXP No
Does not Contain
0235007.MXP FUSE 5x20 F LBC 7A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235007.MXP REACH181_Declaration_0235007.MXP No
Does not Contain IPC_0235007.MXP
0235007.MXEP FUSE 125V 5X20 PT FA UL LBC RoHS 7A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023501.6MXEP FUSE 5x20 PGT F LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023501.6HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023501.6HXP REACH191_Declaration_023501.6HXP No
Does not Contain IPC_023501.6MXP_023501.6HXP
023501.6VXEP FUSE 250V UL FA 5X20 PT RoHS 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023501.6HXEP FUSE 250V UL FA 5X20 PT RoHS 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023501.6VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023501.6MRG940T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023501.6MXP FUSE 5x20 F LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023501.6MXP REACH201_Declaration_023501.6MXP No
Does not Contain IPC_023501.6MXP_023501.6HXP
023501.6MXB940P FUS 5X20 CC 1 ORANGE F LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023502.5VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023502.5VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023502.5HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023502.5HXP REACH205_Declaration_023502.5HXP No
Does not Contain IPC_023502.5MXP_023502.5HXP
023502.5HXEP FUSE 250V UL FA 5X20 PT RoHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023502.5MXEP FUSE 5x20 PGT F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023502.5MXP FUSE 5x20 F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023502.5MXP REACH211_Declaration_023502.5MXP No
Does not Contain IPC_023502.5MXP_023502.5HXP
023503.5MXEP FUSE 250V 5X20 PT FA UL LBC RoHS 3.5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023503.5MXP FUSE 5x20 F LBC 3.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023503.5MXP  REACH205_Declaration_023503.5MXP No
Does not Contain IPC_023503.5MXP
02351.25VXEP FUSE 250V UL FA 5X20 PT RoHS 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02351.25MXEP FUSE 5x20 PGT F LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH201_Declaration_02351.25MXEP No
Does not Contain
02351.25MXP FUSE 5x20 F LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02351.25MXP REACH201_Declaration_02351.25MXP No
Does not Contain IPC_02351.25MXP_02351.25HXP
02351.25VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 235P Lead Free Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 235 Series Time Curve


  • Showing 11 items