233 Series - 5x20mm Medium-Acting Radial Leaded Glass Body Fuse Designed to the UL Specification

Fuse 233 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm meduim- acting glass body fuse designed to UL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0233001.1251.9750.175Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233001.CheckOrder
0233002.1259.970.06835Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233002.CheckOrder
0233003.12526.240.0431Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233003.CheckOrder
0233004.12551.610.0293Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233004.CheckOrder
0233005.12589.9750.0217Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233005.CheckOrder
0233006.125131.4550.01785Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233006.CheckOrder
0233007.125157.310.0137Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233007.Order
0233008.125169.4350.008395Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233008.CheckOrder
023301.61256.140.08795Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023301.6CheckOrder
0233010.125274.1150.006565Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0233010.CheckOrder
023302.512517.0450.0521Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023302.5CheckOrder
023303.512536.2750.0322Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023303.5CheckOrder
023306.3125151.9050.0166Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023306.3CheckOrder
02331.251253.390.1263Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C02331.25CheckOrder
02333.1512529.7950.038Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C02333.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0233001.MXF5P FUSE 125V UL LBC MA 5X20MM 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233001.MXF22P FUSE 125V UL LBC MA 5X20MM 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233001.MXBP FUSE 5x20 C/CODE M 1A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233001.MXF11P FUSE 5X20 PGT RAD FORMED M 1A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233001.MXEP FUSE 5x20 PGT M 1A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233001.MXF21P FUSE 125V UL LBC MA 5X20MM 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233001.MXP FUSE 5x20 M 1A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233001.MXP REACH211_Declaration_0233001.MXP Yes
Does not Contain IPC_0233001.MXP
0233002.MXP FUSE 5x20 M 2A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233002.MXP REACH219_Declaration_0233002.MXP Yes
Does not Contain IPC_0233002.MXP
0233002.MXEP FUSE 5x20 PGT M 2A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233002.MXF21P FUSE 125V UL LBC MA 5X20MM 2A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233002.MXF34P FUSE 125V MA 5X20MM RAD RoHS 2A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233002.MXF22P FUSE 125V UL LBC MA 5X20MM 2A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233002.MXBP FUSE 5x20 C/CODE M 2A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233003.MXF5P FUSE 125V UL LBC MA 5X20MM 3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233003.MXF22P FUSE 125V UL LBC MA 5X20MM 3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233003.MXF21P FUSE 125V UL LBC MA 5X20MM 3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233003.MXBP FUSE 5x20 C/CODE M 3A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233003.MXEP FUSE 5x20 PGT M 3A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233003.MXF4P FUSE 125V MA 5X20MM RAD RoHS 3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233003.MXP FUSE 5x20 M 3A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233003.MXP REACH_SVHC Declaration_0233003.MXP Yes
Does not Contain IPC_0233003.MXP
0233004.MXF11P FUSE 5X20 PGT RAD FORMED M 4A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233004.MXF21P FUS 5X20 PGT RAD FORM M 4A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233004.MXP FUSE 5x20 M 4A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0233004.MXP Yes
Does not Contain IPC_0233004.MXP
0233004.MXBP FUSE 5x20 C/CODE M 4A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233004.MXBP REACH191_Declaration_0233004.MXBP Yes
Does not Contain IPC_0233004.MXBP
0233004.MXEP FUSE 5x20 PGT M 4A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF34P FUSE 125V MA 5X20MM RAD RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF21P FUSE 125V UL LBC MA 5X20MM 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF5P FUSE 5X20 PGT RAD. FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF35P FUSE 5X20 PGT RAD FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF11P FUSE 5X20 PGT RAD FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXBP FUSE 5x20 C/CODE M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MRET1P FUSE 125V UL LBC MA 5X20MM 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF36P FUSE 5X20 PGT RAD FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXEP FUSE 5x20 PGT M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233005.MXEP REACH197_Declaration_0233005.MXEP Yes
Does not Contain
0233005.MXP FUSE 5x20 M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233005.MXP REACH197_Declaration_0233005.MXP Yes
Does not Contain IPC_0233005.MXP
0233006.MXBP FUSE 5x20 C/CODE M 6A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0233006.MXP FUSE 5x20 M 6A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233006.MXP REACH181_Declaration_0233006.MXP No
Does not Contain
0233006.MXF11P FUSE 5X20 PGT RAD FORMED M 6A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0233006.MXEP FUSE 5x20 PGT M 6A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0233006.MXF21P FUSE 125V UL LBC MA 5X20MM 6A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0233007.MXP FUSE 125V 5X20 MA UL LBC RoHS 7A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233007.MXEP FUSE 125V 5X20 PT MA UL LBC RoHS 7A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233008.MXEP FUSE 125V UL LBC MA PT 5X20MM ROHS 8A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233008.MXEP REACH191_Declaration_0233008.MXEP Yes
Does not Contain
0233008.MXF11P FUSE 5X20 PGT RAD FORMED M 8A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233008.MXP FUSE 125V UL LBC MA 5X20MM ROHS 8A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233008.MXP REACH209_Declaration_0233008.MXP Yes
Does not Contain IPC_0233008.MXP
0233008.MXBP FUSE 125V 5X20MM MA COLOR CODE 8A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023301.6MXBP FUSE 5x20 C/CODE M 1.6A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
023301.6MXF21P FUSE 125V UL LBC MA 5X20MM 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 No
023301.6MXF11P FUSE 5X20 P/TAIL RAD. FORMED M 1.6A/125V RoHS No 05/01/2005 PbFree No 05/01/2005 No
023301.6MXEP FUSE 5x20 PGT M 1.6A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
023301.6MXF22P FUSE 125V UL LBC MA 5X20MM 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 No
023301.6MXP FUSE 5x20 M 1.6A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_023301.6MXP No
IPC_023301.6MXP
0233010.MXF35P FUSE 125V UL LBC MA 5X20MM RoHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233010.MXF20P FUSE 125V UL LBC MA 5X20MM RoHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233010.MXBP FUSE 5X20 C/CODE M 10A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233010.MXP FUSE 125V UL LBC MA 5X20MM ROHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_0233010.MXP Yes
Does not Contain IPC_0233010.MXP
0233010.MXEP FUSE 125V UL LBC MA PT 5X20MM ROHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233010.MXF11P FUSE 5X20 P/TAIL RAD. FORMED M 10A/125V RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023302.5MXF21P FUSE 125V UL LBC MA 5X20MM 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023302.5MXEP FUSE 5x20 PGT M 2.5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023302.5MRET1P FUSE 125V UL LBC MA 5X20MM 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023302.5MXP FUSE 5x20 M 2.5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_023302.5MXP REACH181_Declaration_023302.5MXP Yes
Does not Contain IPC_023302.5MXP
023302.5MXF11P FUSE 5X20 P/TAIL RAD. FORMED M 2.5A/125V RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023302.5MXB940P FUSE 125V UL LBC MA 5X20MM CC RED 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023302.5MXBP FUSE 5x20 C/CODE M 2.5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023303.5MXEP FUSE 5x20 PGT M 3.5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023303.5MXBP FUSE 5x20 C/CODE M 3.5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023303.5MXP FUSE 5x20 M 3.5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_023303.5MXP Yes
Does not Contain
023306.3MXEP FUSE 5x20 PGT M 6.3A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_023306.3MXEP REACH209_Declaration_023306.3MXEP Yes
Does not Contain
023306.3MXF7P FUSE 5X20 P/TAIL RAD. FORMED M 6.3A/125V RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023306.3MXF11P FUSE 5X20 P/TAIL RAD. FORMED M 6.3A/125V RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023306.3MXF34P FUSE 125V UL LBC MA 5X20MM 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023306.3MXBP FUSE 5x20 C/CODE M 6.3A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
IPC_023306.3MXBP
023306.3MXP FUSE 5x20 M 6.3A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_023306.3MXP REACH209_Declaration_023306.3MXP Yes
Does not Contain IPC_023306.3MXP
023306.3MXF22P FUSE 125V UL LBC MA 5X20MM 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023306.3MXF21P FUSE 125V UL LBC MA 5X20MM 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023306.3MX845P FUS 5x20 M 6.3A/125V CUSTOMER SPECIAL-P RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
023306.3MXF5P FUSE 5X20 P/TAIL RAD. FORMED M 6.3A/125V RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02331.25MXBP FUSE 5x20 C/CODE M 1.25A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
02331.25MXF21P FUSE 125V UL LBC MA 5X20MM 1.25A RoHS No 05/01/2005 PbFree No 05/01/2005 No
02331.25MXP FUSE 5x20 M 1.25A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_02331.25MXP REACH209_Declaration_02331.25MXP No
Does not Contain
02331.25MXEP FUSE 5x20 PGT M 1.25A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
02333.15MXF21P FUSE 125V UL LBC MA 5X20MM 3.15A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MXBP FUSE 5x20 C/CODE M 3.15A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MRET1P FUSE 125V UL LBC MA 5X20MM 3.15A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MXP FUSE 5x20 M 3.15A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_02333.15MXP Yes
IPC_02333.15MXP
02333.15MXEP FUSE 5x20 PGT M 3.15A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MXF34P FUSE 125V UL LBC MA 5X20MM 3.15A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 233 Datasheet

5X20mm medium-acting glass body fuse designed to UL specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 233 234 Series Time Curve

pdficon 111-233 Installation Instructions

docicon 233-1.5-P Engineering Specs


  • Showing 11 items