332 Series - 3AB Very Fast-Acting Fuse

Fuse 332 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Very Fast-Acting Fuse for protection of Silicon Controlled Rectifiers and similar solid-state devices.


Features:
  • Designed to meet UL248-14
  • RoHS Compliant and Lead-Free
  • Available in cartridge type only

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockCompare
0332001.2500.1460.0925CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332001.Check
0332003.2502.760.0274CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332003.Check
0332010.250240.0072CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332010.Check
03321.252500.2040.099CeramicContact LittelfuseVery Fast-Acting (FF)72-5512503321.25Check
0332002.
Obsolete: 2022 -11-09
2500.790.04CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332002.Check
0332004.
Obsolete: 2022 -11-09
2503.360.0176CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332004.Check
0332005.
Obsolete: 2022 -11-09
2506.250.0136CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332005.Check
0332006.
Obsolete: 2022 -11-09
2508.2080.012CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332006.Check
0332007.
Obsolete: 2022 -11-09
25010.580.0105CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332007.Check
0332008.
Obsolete: 2022 -11-09
25016.450.0095CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332008.Check
0332009.
Obsolete: 2022 -11-09
25020.660.0084CeramicContact LittelfuseVery Fast-Acting (FF)72-551250332009.Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0332001.HXP FUSE 250V FA 3AB PB-FREE 1A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332001.VXP FUSE 250V FA 3AB PB-FREE 1A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332001.MXP FUSE 250V FA 3AB PB-FREE 1A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332002.VXP FUSE 250V FA 3AB PB-FREE 2A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332002.HXP FUSE 250V FA 3AB PB-FREE 2A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332002.MXP FUSE 250V FA 3AB PB-FREE 2A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332003.HXP FUSE 250V FA 3AB PB-FREE 3A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332003.VXP FUSE 250V FA 3AB PB-FREE 3A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332003.MXP FUSE 250V FA 3AB PB-FREE 3A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332004.MXP FUSE 250V FA 3AB PB-FREE 4A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332004.HXP FUSE 250V FA 3AB PB-FREE 4A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332004.VXP FUSE 250V FA 3AB PB-FREE 4A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332005.VXP FUSE 250V FA 3AB PB-FREE 5A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332005.HXP FUSE 250V FA 3AB PB-FREE 5A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332005.MXP FUSE 250V FA 3AB PB-FREE 5A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332006.HXP FUSE 250V FA 3AB PB-FREE 6A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332006.MXP FUSE 250V FA 3AB PB-FREE 6A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332006.VXP FUSE 250V FA 3AB PB-FREE 6A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332007.VXP FUSE 250V FA 3AB PB-FREE 7A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332007.HXP FUSE 250V FA 3AB PB-FREE 7A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332007.MXP FUSE 250V FA 3AB PB-FREE 7A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332008.VXP FUSE 250V FA 3AB PB-FREE 8A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332008.HXP FUSE 250V FA 3AB PB-FREE 8A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332008.MXP FUSE 250V FA 3AB PB-FREE 8A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332009.HXP FUSE 250V FA 3AB PB-FREE 9A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332009.VXP FUSE 250V FA 3AB PB-FREE 9A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332009.MXP FUSE 250V FA 3AB PB-FREE 9A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332010.VXP FUSE 250V FA 3AB PB-FREE 10A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332010.MXP FUSE 250V FA 3AB PB-FREE 10A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
0332010.HXP FUSE 250V FA 3AB PB-FREE 10A RoHS No 07/04/2012 PbFree No 07/04/2012 CoC_RoHS10_0332010.HXP REACH205_Declaration_0332010.HXP No
07/04/2012
Does not Contain
03321.25VXP FUSE 250V FA 3AB PB-FREE 1.25A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
03321.25HXP FUSE 250V FA 3AB PB-FREE 1.25A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
03321.25MXP FUSE 250V FA 3AB PB-FREE 1.25A RoHS No 07/04/2012 PbFree No 07/04/2012 No
07/04/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 322 Datasheet

The 3AB Very Fast-Acting Fuse for protection of Silicon Controlled Rectifiers and similar solid-state devices...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...


  • Showing 12 items