2205 Series - Lead-Free and RoHS compliant 2AG Slo-Blo® Subminiature Glass Body Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2AG Slo-Blo® Axial Leaded Fuses provide the same performance characteristics as their 3AG counterpart while occupying one-third the space.


Features:

  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Fuses are board-washable in most solvents with thermoplastic sleeve
  • Available in axial lead form and with various lead forming dimensions
  • RoHS compliant and lead–free

Applications:

  • as supplementary protection in appliance
  • as individual protection for components or internal circuits in utilization equipment

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningMin Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
2205.2502500.3342.43GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551252205.250CheckOrder
2205.3502500.491.31GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551252205.350CheckOrder
2205.3752500.831.1685GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551252205.375CheckOrder
2205.5002501.630.6935GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551252205.500CheckOrder
2205.7502503.910.343GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551252205.750CheckOrder
2205001.2505.640.212GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551252205001.CheckOrder
2205002.250400.06975GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551252205002.CheckOrder
220501.5250150.1077GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125220501.5CheckOrder
220502.5250650.05015GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125220502.5CheckOrder
22051.25250170.146GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512522051.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2205.250MXP FUSE 250V SB 2AG Pb-FREE .250A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.250HXP FUSE 250V SB 2AG Pb-FREE .250A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.350MXP FUSE 250V SB 2AG Pb-FREE .350A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.350HXP FUSE 250V SB 2AG Pb-FREE .350A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.375MXP FUSE 250V SB 2AG Pb-FREE .375A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.375HXP FUSE 250V SB 2AG Pb-FREE .375A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.500HXP FUSE 250V SB 2AG Pb-FREE .500A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.500MXP FUSE 250V SB 2AG Pb-FREE .500A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.750HXP FUSE 250V SB 2AG Pb-FREE .750A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205.750MXP FUSE 250V SB 2AG Pb-FREE .750A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205001.HXP FUSE 250V SB 2AG Pb-FREE 1A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205001.MXP FUSE 250V SB 2AG Pb-FREE 1A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205002.MXP FUSE 250V SB 2AG Pb-FREE 2A RoHS No 01/01/2001 PbFree No 01/01/2001 No
2205002.HXP FUSE 250V SB 2AG Pb-FREE 2A RoHS No 01/01/2001 PbFree No 01/01/2001 No
220501.5MXP FUSE 250V SB 2AG Pb-FREE 1.5A RoHS No 01/01/2001 PbFree No 01/01/2001 No
220501.5HXP FUSE 250V SB 2AG Pb-FREE 1.5A RoHS No 01/01/2001 PbFree No 01/01/2001 No
220502.5HXP FUSE 250V SB 2AG Pb-FREE 2.5A RoHS No 01/01/2001 PbFree No 01/01/2001 No
220502.5MXP FUSE 250V SB 2AG Pb-FREE 2.5A RoHS No 01/01/2001 PbFree No 01/01/2001 No
22051.25HXP FUSE 250V SB 2AG Pb-FREE 1.25A RoHS No 01/01/2001 PbFree No 01/01/2001 No
22051.25MXP FUSE 250V SB 2AG Pb-FREE 1.25A RoHS No 01/01/2001 PbFree No 01/01/2001 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 2205 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...