242 Series - Hazardous Area Barrier Network Fuse

242
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 242 Series hazardous area barrier network fuse offers a range of fuses designed to enable greater safety operating electronic equipment within potentially explosive environments.


Features:

  • Meets Barrier Network Standards (EN50020) for hazardous applications.
  • High interrupting rating (Meets the 1500A minimum)
  • Available in both axial and surface mount.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #OpeningPartner ECAD ModelsStockSamplesCompare
0242.040URFast-Acting (F)0242.040URCheckOrder
0242.050HAFast-Acting (F)0242.050HACheckOrder
0242.050UAFast-Acting (F)0242.050UACheck
0242.050URFast-Acting (F)0242.050URCheckOrder
0242.080HAFast-Acting (F)0242.080HACheckOrder
0242.080UAFast-Acting (F)0242.080UACheck
0242.080URFast-Acting (F)0242.080URCheckOrder
0242.100HAFast-Acting (F)0242.100HACheckOrder
0242.100UAFast-Acting (F)0242.100UACheck
0242.100URFast-Acting (F)0242.100URCheckOrder
0242.125HAFast-Acting (F)0242.125HACheckOrder
0242.125UAFast-Acting (F)0242.125UACheck
0242.125URFast-Acting (F)0242.125URCheckOrder
0242.160HAFast-Acting (F)0242.160HACheckOrder
0242.160UAFast-Acting (F)0242.160UACheck
0242.160URFast-Acting (F)0242.160URCheckOrder
0242.200HAFast-Acting (F)0242.200HACheckOrder
0242.200UAFast-Acting (F)0242.200UACheck
0242.200URFast-Acting (F)0242.200URCheckOrder
0242.250HAFast-Acting (F)0242.250HACheckOrder
0242.250UAFast-Acting (F)0242.250UACheck
0242.250URFast-Acting (F)0242.250URCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0242.050UR FUSE 250V BARRIER FUSE SMT .050A RoHS No 11/07/2017 PbFree No 11/07/2017 No
11/07/2017
0242.050HAT1 FUSE 250V BARRIER FUSE AMMO .050A RoHS No 07/26/2002 PbFree No No
0242.050UAT1 FUSE 250V BARRIER FUSE PT .050A RoHS No 07/26/2002 PbFree No No
0242.050UR FUSE 250V BARRIER FUSE SMT .050A RoHS No 07/26/2002 PbFree No No
0242.050UR FUSE 250V BARRIER FUSE SMT .050A RoHS No 07/26/2002 PbFree No No
0242.080HAT1 FUSE 250V BARRIER FUSE AMMO .080A RoHS No 07/26/2002 PbFree No No
0242.080UAT1 FUSE 250V BARRIER FUSE PT .080A RoHS No 07/26/2002 PbFree No No
0242.080UR FUSE 250V BARRIER FUSE SMT .080A RoHS No 07/26/2002 PbFree No No
0242.080UR FUSE 250V BARRIER FUSE SMT .080A RoHS No 07/26/2002 PbFree No No
0242.100HAT1 FUSE 250V BARRIER FUSE AMMO .100A RoHS No 07/26/2002 PbFree No No
0242.100UAT1 FUSE 250V BARRIER FUSE PT .100A RoHS No 07/26/2002 PbFree No No
0242.100UR FUSE 250V BARRIER FUSE SMT .100A RoHS No 07/26/2002 PbFree No No
0242.100UR FUSE 250V BARRIER FUSE SMT .100A RoHS No 07/26/2002 PbFree No No
0242.125HAT1 FUSE 250V BARRIER FUSE AMMO .125A RoHS No 08/26/2002 PbFree No No
0242.125UAT1 FUSE 250V BARRIER FUSE PT .125A RoHS No 08/26/2002 PbFree No No
0242.125UR FUSE 250V BARRIER FUSE SMT .125A RoHS No 08/26/2002 PbFree No No
0242.125UR FUSE 250V BARRIER FUSE SMT .125A RoHS No 07/04/2012 PbFree No 07/04/2012
07/04/2012
0242.160HAT1 FUSE 250V BARRIER FUSE AMMO .160A RoHS No 07/26/2002 PbFree No No
0242.160UAT1 FUSE 250V BARRIER FUSE PT .160A RoHS No 07/26/2002 PbFree No No
0242.160UR FUSE 250V BARRIER FUSE SMT .160A RoHS No 07/26/2002 PbFree No No
0242.160UR FUSE 250V BARRIER FUSE SMT .160A RoHS No 07/26/2002 PbFree No No
0242.200HAT1 FUSE 250V BARRIER FUSE AMMO .200A RoHS No 07/26/2002 PbFree No No
0242.200UAT1 FUSE 250V BARRIER FUSE PT .200A RoHS No 07/26/2002 PbFree No No
0242.200UR FUSE 250V BARRIER FUSE SMT .200A RoHS No 07/26/2002 PbFree No No
0242.200UR FUSE 250V BARRIER FUSE SMT .200A RoHS No 07/26/2002 PbFree No No
0242.250HAT1 FUSE 250V BARRIER FUSE AMMO .250A RoHS No 07/26/2002 PbFree No No
0242.250UAT1 FUSE 250V BARRIER FUSE PT .250A RoHS No 07/26/2002 PbFree No No
0242.250UR FUSE 250V BARRIER FUSE SMT .250A RoHS No 07/26/2002 PbFree No No
0242.250UR FUSE 250V BARRIER FUSE SMT .250A RoHS No 07/26/2002 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon 2027-04-10_ISO 9001-2015_Littelfuse Phils

pdficon 2025-04-19_ISO 14001-2015_LF Phils

pdficon Fuse Accessories Selection Guide

A quick reference guide to selecting holders blocks and clips for fuse applications...

pdficon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...