Sealed M10 ZCASE® Series - 80V 600A Bolt-Down Battery Terminal Fuse

 3998600.ZXM10-S
3998600.ZXM10-SB
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Sealed M10 ZCASE® 80V 600A Bolt-Down Battery Terminal Fuse mounts directly to a rubberized M10 female battery terminal, providing high-current short circuit protection. The direct-mounting design allows the fuse to safeguard both the battery and the high-current circuits that power an electric vehicle. Plus, it eliminates the need for additional high-current wiring off the battery.

The 600-amp Sealed M10 ZCASE® fuse performs quickly and effectively in the event of an electrical fault without the false blows that occur in legacy high-speed fuses.

Thanks to its sealed design, the fuse is self-protected from battery acid fumes and is rated for explosive atmospheres (IEC 60079-0) when it is installed with the required insulated bolt (sold separately unless indicated) and a sealed cable lug (not included).

Features and Benefits

  • Mounts directly to a rubberized M10 female battery terminal to protect the battery and high-current circuits
  • Effective high-speed fuse is ideal for short circuit protection in electric vehicles and equipment
  • Sealed design safeguards the fuse from battery acid fumes
  • IP67/IP69K dust-tight and waterproof and IEC 60079-0 explosion-proof ratings are achieved when the fuse is installed with the required insulating bolt and a sealed cable lug
  • TPU housing

Applications

  • Electric Forklift
  • Electric Manlift
  • Electric Floor Cleaners
  • Electric Utility Vehicles

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxSamplesCompare
3998600.ZXM10-SBM10 Stud MountZCASE60045080Order
3998600.ZXM10-S
Obsolete: 2023 -10-18
M10 Stud MountZCASE60045080
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 1 items