LP MINI Series - Low-Profile MINI® 58V Blade Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Low Profile MINI® 58V blade fuses perform as reliably as taller MINI fuses. Automotive engineers use LP MINI fuses to save space and reduce weight without sacrificing circuit protection.

Features

  • Fast-acting
  • Available with ratings of 2 A to 30 A
  • Interrupting rating of 1 kA at 58 V dc
  • Silver-plated zinc terminals
  • Operate at up to 125 ℃
  • PA66 housing with UL flammability rating of HB
  • Net weight 0.4 g ±15 % per fuse
  • Refer To ISO 8820-9
  • Recognized as UL 248 Special Purpose Fuses
  • RoHS compliant and certified lead-free

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere stamps aid identification
  • Short blades offer additional material savings in fuse box design

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)StockSamplesCompare
0891005.NXWSCheckOrder
0891015.NXWSCheckOrder
0891015.NXS203211003.176Ag125150CheckOrder
0891025.U203211003.176Ag125150CheckOrder
0891030.U203211003.176Ag125150CheckOrder
089107.5NXS203211003.176Ag125150CheckOrder
0891005.NXT
Obsolete: 2015 -01-26
203211003.176Ag125150
0891010.NXT
Obsolete: 2015 -01-26
203211003.176Ag125150
0891020.NXT
Obsolete: 2015 -01-26
203211003.176Ag125150
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0891005.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 5A RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
0891015.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 15A RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
0891005.NXT FUSE - LP MINI 58V TIN 5A RoHS No PbFree No No
0891005.U FUSE - LP MINI 58VDC AG 5A 500-PC RoHS No PbFree No CoC_RoHS10_0891005.U REACH181_Declaration_0891005.U No
Does not Contain
0891005.NXS Fuse - LP Mini 58VDC 10.0mm Blade Ag 5A RoHS No PbFree No CoC_RoHS10_0891005.NXS REACH219_Declaration_0891005.NXS No
Does not Contain
0891010.NXT FUSE - LP MINI 58V TIN 10A RoHS No PbFree No No
0891010.NXS Fuse - LP Mini 58VDC 10.0mm Blade Ag 10A RoHS No PbFree No CoC_RoHS10_0891010.NXS REACH219_Declaration_0891010.NXS No
Does not Contain
0891010.U Fuse - LP Mini 58VDC Ag 10A 500-pc RoHS No PbFree No No
0891015.NXS Fuse - LP Mini 58VDC 10.0mm Blade Ag 15A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0891015.NXS REACH219_Declaration_0891015.NXS No
07/30/2012
Does not Contain
0891015.U Fuse - LP Mini 58VDC Ag 15A 500-pc RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0891015.U REACH191_Declaration_0891015.U No
07/30/2012
Does not Contain IPC_0891015.U
0891015.NXT FUSE - LP MINI 58V TIN 15A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
0891020.NXT FUSE - LP MINI 58V TIN 20A RoHS No PbFree No No
0891020.U Fuse - LP Mini 58VDC Ag 20A 500-pc RoHS No PbFree No CoC_RoHS10_0891020.U REACH191_Declaration_0891020.U No
Does not Contain
0891020.NXS Fuse - LP Mini 58VDC 10.0mm Blade Ag 20A RoHS No PbFree No CoC_RoHS10_0891020.NXS REACH205_Declaration_0891020.NXS No
Does not Contain
0891025.U Fuse - LP Mini 58VDC Ag 25A 500-pc RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
0891025.NXT FUSE - LP MINI 58V TIN 25A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
0891025.NXS Fuse - LP Mini 58VDC 10.0mm Blade Ag 25A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0891025.NXS REACH181_Declaration_0891025.NXS No
07/30/2012
Does not Contain
0891030.U Fuse - LP Mini 58VDC Ag 30A 500-pc RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
0891030.NXS Fuse - LP Mini 58VDC 10.0mm Blade Ag 30A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0891030.NXS REACH209_Declaration_0891030.NXS No
07/30/2012
Does not Contain
0891030.NXT FUSE - LP MINI 58V TIN 30A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
089107.5NXS Fuse - LP Mini 58VDC 10.0mmBlade Ag 7.5A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_089107.5NXS REACH205_Declaration_089107.5NXS No
07/30/2012
Does not Contain
089107.5U Fuse - LP Mini 58VDC Ag 7.5A 500-pc RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_089107.5U REACH181_Declaration_089107.5U No
07/30/2012
Does not Contain
089107.5NXT FUSE - LP MINI 58V TIN 7.5A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.