520_W Series - PC Mount Miniature Fuse Clip for 5x20mm Fuses

Fuse Clip 520 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible with fuses 5mm in diameter

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxCurrent Rating (Max)MountingPartner ECAD ModelsStockSamples
520000010096.3CylindricalNo2506.3PCB Mount52000001009CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
52000001009 ACS 5MM FUSE CLIP RoHS No 12/19/2010 PbFree No 12/19/2010 CoC_RoHS10_52000001009 REACH211_Declaration_52000001009 Yes
12/19/2010
Does not Contain IPC_52000001009
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse Clip 520 521 and 102071 Datasheet