873-032 - HWB18 Series

Series: HWB18
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This thermoplastic cover (873-032) is a component of the HWB18 Hard-Wired Waterproof DC Power Distribution Box for MINI® Fuses, Circuit Breakers & Relays. When paired with the HWB18 base, silicone rubber seal, and other components (sold separately), it forms an IP67/IP69K-rated power distribution box that is ideal for use as the main unit on small vehicles or for accessory circuits and overflow circuits from your main power distribution module (PDM).

Features and Benefits

  • Black thermoplastic with a UL 94 V-0 flammability rating
  • Tether slot accepts a tether (873-680; not included) to help prevent loss of the cover during service
Property (Mouseover for details) Value
Dimensions 3.1625 H x 1.151 W x 2.325 L in.
To request product environmental information, please complete the Product Environmental Information Request Form.