SP724AHTG - SP724 Lead-Free/Green Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP724AHTG is a quad array of transient voltage clamping circuits designed to suppress ESD and other transient over-voltage events. The SP724AHTG is used to help protect sensitive digital or analog input circuits on data, signal, or control lines operating on power supplies up to 20VDC.

The SP724AHTG is comprised of bipolar SCR/diode structures to protect up to four independent lines by clamping transients of either polarity to the power supply rails. The SP724AHTG offers very low leakage (1nA Typical) and low input capacitance (3pF Typical). Additionally, the SP724AHTG is rated to withstand the IEC 61000-4-2 ESD specification for both contact and air discharge methods to level 4.

The SP724AHTG is connected to the sensitive input line and its associated power supply lines. Clamping action occurs during the transient pulse, turning on the diode and fast triggering SCR structures when the voltage on the input line exceeds one VBE threshold above the V+ supply (or one VBE threshold below the V- supply). Therefore, the SP724AHTG operation is unaffected by poor power supply regulation or voltage fluctuations within its operating range.

Features & Benefits:

  • An Array of 4 SCR/Diode Pairs in 6-Lead SOT-23
  • ESD Capability per HBM Standards: IEC 61000-4-2, Direct Discharge 8kV (Level 4); IEC 61000-4-2, Air Discharge 15kV (Level 4); MIL STD 3015.7 >8kV
  • Input Protection for Applications with Power Supplies Up to +20V (Single-Ended Voltage), and ±10V (Differential Voltage)
  • Peak Current Capability: IEC 61000-4-5 (8/20μs) ±3A; Single Pulse, 100μs Pulse Width ±2.2A
  • Low Input Leakage 1nA Typical
  • Low Input Capacitance 3pF Typical
  • Operating Temperature Range -40°C to 105°C

Applications:

  • Microprocessor/Logic Input Protection
  • Data Bus Protection
  • Analog Device Input Protection
  • Voltage Clamp

pdficon TVS Diode Array SP724 Lead-Free/Green Datasheet

The SP724 is a quad array of transient voltage clamping circuits designed to suppress ESD and other transient overvoltage events...

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP724AHTG 4 CH DIODE ARRAY SOT23-6(TAPE&REEL) RoHS No 10/04/2009 PbFree No 10/04/2009 REACH219_Declaration_SP724AHTG Yes
10/04/2009
Does not Contain IPC_SP724AHTG_RH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.