Order a Sample


You Searched for: Polar3_STD

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
IXTH05N250P3HV MOSFET DISCRETE TO-247HV
Add to
Cart
IXTF6N200P3 Disc MSFT N-CH Std-Polar3 I4-PAK ISO+
Add to
Cart
IXTF2N300P3 Disc MSFT N-CH Std-Polar3 I4-PAK ISO+
Add to
Cart
IXTA1N200P3HV Disc Mosfet N-CH Std-Polar3 TO-263D2
Add to
Cart
IXTH1N200P3 Disc Mosfet N-CH Std-Polar3 TO-247AD
Add to
Cart
IXTH04N300P3HV Disc Mosfet N-CH Std-Polar3 TO-247AD
Add to
Cart
IXTX4N300P3HV Disc Mosfet N-CH Std-Polar3 TO-247AD
Add to
Cart
IXTT1N300P3HV Disc Mosfet N-CH Std-Polar3 TO-268AA
Add to
Cart
IXTT3N200P3HV Disc Mosfet N-CH Std-Polar3 TO-268AA
Add to
Cart
IXTX6N200P3HV Disc Mosfet N-CH Std-Polar3 TO-247AD
Add to
Cart
IXTH1N300P3HV Disc Mosfet N-CH Std-Polar3 TO-247AD
Add to
Cart
IXTH1R4N250P3 Discrete MOSFET 1.4A 2500V P3 TO247
Add to
Cart
IXTH1N200P3HV Disc Mosfet N-CH Std-Polar3 TO-247AD
Add to
Cart
IXTH3N200P3HV Disc Mosfet N-CH Std-Polar3 TO-247AD