Order a Sample


You Searched for: Pxxx1Cx2L

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1101CA2L
Add to
Cart
P1101CA2LRP SIDACtor® Uni 95V 50A DO214 3L RoHS
Add to
Cart
P0641CA2L
Add to
Cart
P0641CA2LRP SIDACtor® Uni 58V 50A DO214 3L RoHS
Add to
Cart
P1301CA2L
Add to
Cart
P1301CA2LRP SIDACtor® Uni 120V 50A DO214 3L RoHS
Add to
Cart
P1701CB2LRP SIDACtor® Uni 160V 50A DO214 3L RoHS
Add to
Cart
P1301CB2LRP SIDACtor® Uni 120V 50A DO214 3L RoHS
Add to
Cart
P0721CA2LRP SIDACtor® Uni 65V 50A DO214 3L RoHS
Add to
Cart
P0721CA2L
Add to
Cart
P1501CA2LRP SIDACtor® Uni 120V 50A DO214 3L RoHS
Add to
Cart
P0901CB2LRP SIDACtor® Uni 75V 50A DO214 3L RoHS
Add to
Cart
P0721CB2LRP SIDACtor® Uni 65V 50A DO214 3L RoHS
Add to
Cart
P0641CB2LRP SIDACtor® Uni 58V 50A DO214 3L RoHS
Add to
Cart
P0901CA2L
Add to
Cart
P0901CA2LRP SIDACtor® Uni 75V 50A DO214 3L RoHS
Add to
Cart
P1501CB2LRP SIDACtor® Uni 120V 50A DO214 3L RoHS
Add to
Cart
P1701CA2L
Add to
Cart
P1701CA2LRP SIDACtor® Uni 160V 50A DO214 3L RoHS
Add to
Cart
P1101CB2LRP SIDACtor® Uni 95V 60A DO214 3L RoHS