Order a Sample


You Searched for: PxxxxDF_1E

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1101DF-1E FVSP 95V 30A SOIC 8L RoHS
Add to
Cart
P1001DF-1E FVSP 85V 30A SOIC 8L RoHS
Add to
Cart
P1301DF-1E FVSP 120V 30A SOIC 8L RoHS
Add to
Cart
P1701DF-1E FVSP 160V 30A SOIC 8L RoHS
Add to
Cart
P0641DF-1E FVSP 58V 30A SOIC 8L RoHS
Add to
Cart
P0721DF-1E FVSP 65V 30A SOIC 8L RoHS
Add to
Cart
P0991DF-1E FVSP 80V 30A SOIC 8L RoHS
Add to
Cart
P0901DF-1E FVSP 75V 30A SOIC 8L RoHS
Add to
Cart
P1501DF-1E "FVSP, 140V, 30A SOIC, 8L, RoHS"