Order a Sample


You Searched for: LFCL

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LFCL0350ZC1 ACS 600V CABLE LIMITER 350MCM COPPER
Add to
Cart
LFCL04/0ZC6 ACS 600V CABLE LIMITER 4/0 COPPER
Add to
Cart
LFCL0750ZC1 ACS 600V CABLE LIMITER 750MCM COPPER
Add to
Cart
LFCL0750ZC3 ACS 600V CABLE LIMITER 750MCM COPPER
Add to
Cart
LFCL0750ZC5 ACS 600V CABLE LIMITER 750MCM COPPER
Add to
Cart
LFCL0500ZC3 ACS 600V CABLE LIMITER 500MCM COPPER
Add to
Cart
LFCL0500ZC1 ACS 600V CABLE LIMITER 500MCM COPPER
Add to
Cart
LFCL0500ZC5 ACS 600V CABLE LIMITER 500MCM COPPER
Add to
Cart
LFCL0500ZC6 ACS 600V CABLE LIMITER 500MCM COPPER
Add to
Cart
LFCL0250ZC3 ACS 600V CABLE LIMITER 250MCM COPPER
Add to
Cart
LFCL0350ZC3 ACS 600V CABLE LIMITER 350MCM COPPER
Add to
Cart
LFCL04/0ZC1 ACS 600V CABLE LIMITER 4/0 COPPER
Add to
Cart
LFCL04/0ZC5 ACS 600V CABLE LIMITER 4/0 COPPER
Add to
Cart
LFCL04/0ZC3 ACS 600V CABLE LIMITER 4/0 COPPER
Add to
Cart
LFCL0250ZC6 ACS 600V CABLE LIMITER 250MCM COPPER
Add to
Cart
LFCL0250ZC5 ACS 600V CABLE LIMITER 250MCM COPPER
Add to
Cart
LFCL02/0ZC1 ACS 600V CABLE LIMITER 2/0 COPPER
Add to
Cart
LFCL0250ZC1 ACS 600V CABLE LIMITER 250MCM COPPER
Add to
Cart
LFCL02/0ZC3 ACS 600V CABLE LIMITER 2/0 COPPER