Order a Sample


You Searched for: pxxx0e_

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P0080ECLRP1 SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0080ECL SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0080ECLRP2 SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0080ECLAP SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0900EBL SIDACtor® Bi 75V 100A TO92 RoHS
Add to
Cart
P0900EBLAP SIDACtor® Bi 75V 100A TO92 RoHS
Add to
Cart
P0900EBLRP2 SIDACtor® Bi 75V 100A TO92 RoHS
Add to
Cart
P0900EBLRP1 SIDACtor® Bi 75V 100A TO92 RoHS
Add to
Cart
P2300EBLRP1 SIDACtor® Bi 190V 100A TO92 RoHS
Add to
Cart
P2300EBL SIDACtor® Bi 190V 100A TO92 RoHS
Add to
Cart
P2300EBLRP2 SIDACtor® Bi 190V 100A TO92 RoHS
Add to
Cart
P2300EBLAP SIDACtor® Bi 190V 100A TO92 RoHS
Add to
Cart
P3500ECL SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P3500ECLRP1 SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P3500ECLRP2 SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P3500ECLAP SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P0080EBL SIDACtor® Bi 6V 100A TO92 RoHS
Add to
Cart
P0080EBLAP SIDACtor® Bi 6V 100A TO92 RoHS
Add to
Cart
P0080EBLRP1 SIDACtor® Bi 6V 100A TO92 RoHS
Add to
Cart
P0080EBLRP2 SIDACtor® Bi 6V 100A TO92 RoHS
Add to
Cart
P2300ECLRP1 SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P2300ECL SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P2300ECLAP SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P2300ECLRP2 SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P0640EBL SIDACtor® Bi 58V 100A TO92 RoHS
Add to
Cart
P0640EBLRP1 SIDACtor® Bi 58V 100A TO92 RoHS
Add to
Cart
P0640EBLAP SIDACtor® Bi 58V 100A TO92 RoHS
Add to
Cart
P0640EBLRP2 SIDACtor® Bi 58V 100A TO92 RoHS
Add to
Cart
P1100EALRP2 SIDACtor® Bi 90V 50A TO92 RoHS
Add to
Cart
P1100EALRP1 SIDACtor® Bi 90V 50A TO92 RoHS
Add to
Cart
P1100EALAP SIDACtor® Bi 90V 50A TO92 RoHS
Add to
Cart
P1100EAL SIDACtor® Bi 90V 50A TO92 RoHS
Add to
Cart
P0900EALRP2 SIDACtor® Bi 75V 50A TO92 RoHS
Add to
Cart
P0900EALAP SIDACtor® Bi 75V 50A TO92 RoHS
Add to
Cart
P0900EAL SIDACtor® Bi 75V 50A TO92 RoHS
Add to
Cart
P0900EALRP1 SIDACtor® Bi 75V 50A TO92 RoHS
Add to
Cart
P0640EALAP SIDACtor® Bi 58V 50A TO92 RoHS
Add to
Cart
P0640EALRP2 SIDACtor® Bi 58V 50A TO92 RoHS
Add to
Cart
P0640EAL SIDACtor® Bi 58V 50A TO92 RoHS
Add to
Cart
P0640EALRP1 SIDACtor® Bi 58V 50A TO92 RoHS
Add to
Cart
P3100EBLRP2 SIDACtor® Bi 275V 100A TO92 RoHS
Add to
Cart
P3100EBL SIDACtor® Bi 275V 100A TO92 RoHS
Add to
Cart
P3100EBLAP SIDACtor® Bi 275V 100A TO92 RoHS
Add to
Cart
P3100EBLRP1 SIDACtor® Bi 275V 100A TO92 RoHS
Add to
Cart
P1500ECLRP1 SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P1500ECLAP SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P1500ECL SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P1500ECLRP2 SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P1300ECL SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1300ECLRP1 SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1300ECLRP2 SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1300ECLAP SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1800ECLRP2 SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P1800ECLRP1 SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P1800ECL SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P1800ECLAP SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P2600ECLRP2 SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P2600ECLRP1 SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P2600ECL SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P2600ECLAP SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P0300EBLAP SIDACtor® Bi 25V 100A TO92 RoHS
Add to
Cart
P0300EBL SIDACtor® Bi 25V 100A TO92 RoHS
Add to
Cart
P0300EBLRP2 SIDACtor® Bi 25V 100A TO92 RoHS
Add to
Cart
P0300EBLRP1 SIDACtor® Bi 25V 100A TO92 RoHS
Add to
Cart
P0720EBLRP2 SIDACtor® Bi 65V 100A TO92 RoHS
Add to
Cart
P0720EBL SIDACtor® Bi 65V 100A TO92 RoHS
Add to
Cart
P0720EBLAP SIDACtor® Bi 65V 100A TO92 RoHS
Add to
Cart
P0720EBLRP1 SIDACtor® Bi 65V 100A TO92 RoHS
Add to
Cart
P0720ECLRP2 SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P0720ECLAP SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P0720ECLRP1 SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P0720ECL SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P1800EALRP1 SIDACtor® Bi 170V 50A TO92 RoHS
Add to
Cart
P1800EAL SIDACtor® Bi 170V 50A TO92 RoHS
Add to
Cart
P1800EALRP2 SIDACtor® Bi 170V 50A TO92 RoHS
Add to
Cart
P1800EALAP SIDACtor® Bi 170V 50A TO92 RoHS
Add to
Cart
P1100ECL SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P1100ECLAP SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P1100ECLRP2 SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P1100ECLRP1 SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P0720EALRP1 SIDACtor® Bi 65V 50A TO92 RoHS
Add to
Cart
P0720EALRP2 SIDACtor® Bi 65V 50A TO92 RoHS
Add to
Cart
P0720EALAP SIDACtor® Bi 65V 50A TO92 RoHS
Add to
Cart
P0720EAL SIDACtor® Bi 65V 50A TO92 RoHS
Add to
Cart
P0900ECLRP2 SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P0900ECLAP SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P0900ECL SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P0900ECLRP1 SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P2300EALAP SIDACtor® Bi 190V 50A TO92 RoHS
Add to
Cart
P2300EALRP1 SIDACtor® Bi 190V 50A TO92 RoHS
Add to
Cart
P2300EALRP2 SIDACtor® Bi 190V 50A TO92 RoHS
Add to
Cart
P2300EAL SIDACtor® Bi 190V 50A TO92 RoHS
Add to
Cart
P0300ECLRP1 SIDACtor® Bi 25V 500A TO92 RoHS
Add to
Cart
P0300ECLRP2 SIDACtor® Bi 25V 500A TO92 RoHS
Add to
Cart
P0300ECL SIDACtor® Bi 25V 500A TO92 RoHS
Add to
Cart
P0300ECLAP SIDACtor® Bi 25V 500A TO92 RoHS
Add to
Cart
P1500EALRP2 SIDACtor® Bi 140V 50A TO92 RoHS
Add to
Cart
P1500EALRP1 SIDACtor® Bi 140V 50A TO92 RoHS
Add to
Cart
P1500EAL SIDACtor® Bi 140V 50A TO92 RoHS
Add to
Cart
P1500EALAP SIDACtor® Bi 140V 50A TO92 RoHS
Add to
Cart
P3500EALRP1 SIDACtor® Bi 320V 50A TO92 RoHS
Add to
Cart
P3500EALAP SIDACtor® Bi 320V 50A TO92 RoHS
Add to
Cart
P3500EAL SIDACtor® Bi 320V 50A TO92 RoHS
Add to
Cart
P3500EALRP2 SIDACtor® Bi 320V 50A TO92 RoHS
Add to
Cart
P3100EALRP2 SIDACtor® Bi 275V 50A TO92 RoHS
Add to
Cart
P3100EALRP1 SIDACtor® Bi 275V 50A TO92 RoHS
Add to
Cart
P3100EAL SIDACtor® Bi 275V 50A TO92 RoHS
Add to
Cart
P3100EALAP SIDACtor® Bi 275V 50A TO92 RoHS
Add to
Cart
P3500EBL SIDACtor® Bi 320V 100A TO92 RoHS
Add to
Cart
P3500EBLRP1 SIDACtor® Bi 320V 100A TO92 RoHS
Add to
Cart
P3500EBLRP2 SIDACtor® Bi 320V 100A TO92 RoHS
Add to
Cart
P3500EBLAP SIDACtor® Bi 320V 100A TO92 RoHS
Add to
Cart
P3100ECLRP2 SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P3100ECLAP SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P3100ECL SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P3100ECLRP1 SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P0640ECLRP1 SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P0640ECL SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P0640ECLAP SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P0640ECLRP2 SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P1300EALRP1 SIDACtor® Bi 120V 50A TO92 RoHS
Add to
Cart
P1300EALRP2 SIDACtor® Bi 120V 50A TO92 RoHS
Add to
Cart
P1300EALAP SIDACtor® Bi 120V 50A TO92 RoHS
Add to
Cart
P1300EAL SIDACtor® Bi 120V 50A TO92 RoHS
Add to
Cart
P2600EALAP SIDACtor® Bi 220V 50A TO92 RoHS
Add to
Cart
P2600EAL SIDACtor® Bi 220V 50A TO92 RoHS
Add to
Cart
P2600EALRP1 SIDACtor® Bi 220V 50A TO92 RoHS
Add to
Cart
P2600EALRP2 SIDACtor® Bi 220V 50A TO92 RoHS