Order a Sample


You Searched for: Q2L C Rated SLIC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1301Q22CLRP SIDACtor? Uni 120V 500A QFN 3.3 2L RoHS
Add to
Cart
P1101Q22CLRP SIDACtor? Uni 90V 500A QFN 3.3 2L RoHS
Add to
Cart
P1701Q22CLRP SIDACtor? Uni 160V 500A QFN 3.3 2L RoHS
Add to
Cart
P0641Q22CLRP SIDACtor? Uni 58V 500A QFN 3.3 2L RoHS
Add to
Cart
P0901Q22CLRP SIDACtor? Uni 75V 500A QFN 3.3 2L RoHS
Add to
Cart
P0721Q22CLRP SIDACtor? Uni 65V 500A QFN 3.3 2L RoHS