POWR-SPEED PSX Series high-speed fuses are extremely fast-acting and offer high-speed performance up to 1500 V dc. Ranging from 80 A to 1400 A in the smallest NH XL package sizes on the market, these fuses and are available flush-end style, DIN-style and bolted-blade style mounted terminations. Plus, visual blown fuse indication is standard on all fuses and optional micro-switch is available for external indication.
Download the datasheet or visit the product page for specifications, part comparison, sample ordering, agency approvals, and complete product details.