background-waves

Heat Sinks

Aluminum heat sinks offer contact and air cooling for semiconductor power stacks. Littelfuse makes three off-the-shelf heat sinks specifically designed to clamp against power stacks. We produce flat base, finned, and raised platform heat sinks to accommodate multiple applications.
  • Available with areas from 2.979 m3 to 11.172 m3
  • Available with peripheral measurements of 1.059 m to 6.620 m
  • Available with weights from 8.1 kg to 30 kg
  • Flat, smooth surfaces ensure secure clamping and protect power stack housings
  • International standard packages

Heat Sinks Resources