Power Stacks

High power stacks from Littelfuse combine and coordinate the operations of diodes, IGBTs, surge protective devices, and fuses. Each sealed and fan- or water-cooled semiconductor assembly contains at least two diodes and two insulated-gate bipolar transistors. Depending on their components and configurations, our power stacks can serve as single-phase, three-phase, or six-phase bridge rectifiers. Customers can choose the types of overvoltage, overcurrent, and short-circuit protection they require. Contact us to discuss fully custom-built solutions.
- Link voltage of 2.8 kV dc
- Current rating of 1.2 kArms
- UL Recognized
- RoHS compliant
- Integrated snubber circuit
- Advanced optically fired gate trigger units
- Complete pressure contact construction
- Short inductance paths reduce inductance peaks
- Short paths between components reduce inductance peaks
- Preloaded clamping evenly distributes applied forces
Power Stacks Parts
Filters
Showing 1 to 12 of 204 Total Results
Part Number | Actions | DC Current Rating with forced air cooling @ 25°C | DC Current Rating with forced air cooling @ 35°C | DC Current Rating with forced air cooling @ 45°C | ITSM (A) | I2t [Diode] (A2s) | I2t [Thy] (A2s) | Dimensions | Package Type | Mass (kg) | Device Type and Quantity | Heat Sink Type |
---|
Part Number | Actions | DC Current Rating with forced air cooling @ 25°C | DC Current Rating with forced air cooling @ 35°C | DC Current Rating with forced air cooling @ 45°C | ITSM (A) | I2t [Diode] (A2s) | I2t [Thy] (A2s) | Dimensions | Package Type | Mass (kg) | Device Type and Quantity | Heat Sink Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|