Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Part Number | Actions | Fixing Centers (mm) | Rod Size | Molded Box Style | Force (kgf) | Capsule Package Type | Electrode Diameter | Insulator Size & Length (mm) | Clamp Forces | Rod Size & Length (mm) | Mounting Surface Diameter (mm) | Nominal Thickness (mm) | Max Cell Diameter (mm) | TJ Max (°C) | Nominal Distance Available for Clamping "Z" (mm) | Nominal Length of the Insulation "D" (mm) | Package Type |
---|
Part Number | Actions | Fixing Centers (mm) | Rod Size | Molded Box Style | Force (kgf) | Capsule Package Type | Electrode Diameter | Insulator Size & Length (mm) | Clamp Forces | Rod Size & Length (mm) | Mounting Surface Diameter (mm) | Nominal Thickness (mm) | Max Cell Diameter (mm) | TJ Max (°C) | Nominal Distance Available for Clamping "Z" (mm) | Nominal Length of the Insulation "D" (mm) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.