Improve Safety and Reliability with Instant Arc-Flash Detection Brochure
リテルヒューズのアーク放電リレーをレビューし、重要な機器の保護に使用されているこれらのリレーの例を見つけてください。
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Alternates between two pumps within each demand cycle to balance the runtime of each cycle.
競合他社の品番
Diversified: ARB120ACA, ARA120ACA
Time Mark: 261DX120, 261DXT120
Macromatic: ARP120A3R
Crouzet: PJRXS110A
Motor Protection Electronics: 008-120-11S
特長
利点
Alternates between two pumps within each demand cycle to balance the runtime of each cycle.
競合他社の品番
Diversified:ARB120ACA, ARA120ACA
Time Mark:261DX120, 261DXT120
Macromatic: ARP120A3R
Crouzet:PJRXS110A
Motor Protection Electronics: 008-120-11S
Dayton: 6C052 Multicomp: MCY98
Warrick Controls:AM1A2
特長
利点
Operates up to four pumps for a variety of configurations. Provides optional high-level, low-level, and out-of sequence alarms are selectable. Saves panel space, and reduces wiring and labor.
競合他社の品番
Diversified: ISO-120-AFN
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Acting as an on/off switch controlled by thermostats, contactors are designed with consistent silver thickness for increased product life.
競合他社の品番
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Flashes an alarm indication light and/or pulse an audible alarm when a high level condition occurs.
競合他社の品番
FS100 series (e.g. FS126, FS126RC) can replace multiple flashers from Airotronics TEKR, Infitec TFS, Artisan 4210, Amperite DF and Diversified’s ETN series. Contact technical support for details.
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Five-channel relay switch designed for applications with switch inputs in hazardous locations.
競合他社の品番
ISS-105 & ISS-101 Contact technical support for competitor cross references.
ISS-100 Single-Channel Model Diversified:ISO-120-AFN
特長
利点
Operates up to four pumps in a wide variety of configurations, such as duplex, triplex or quadplex, with selectable alarm output options.
競合他社の品番
Diversified:ARM-2003, ARM-2010, ARM-2011, ARM-120-AFE, ARM-120-AFEP, ARM-120-AAE, ARM-120-ABE, RM-120-ACE, ARM-120-ADE, ARM-120-AGE, ARM-120-AHE, ARM-120-AJE.
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Protects motors from adverse voltage conditions, which damage the motor windings.
競合他社の品番
201A-AU
Diversified: SLAXXXASA, SUAXXXASA, SLDXXXASA, SLU 100ASA,
PRA100AFA
Time Mark: 257B, A257B, 258B, A258B, 257BM, A257BM
Macromatic: PMPU
460
Diversified:SLBXXXALEA, SLBXXXALER, SLU100ASD, SLA230ALE,
SLCXXXALE, SLJXXXALE, SLMXXXASE, SLIXXXALE, SLMXXXASE
Time Mark: series 263, 265, 200, 2642, 2652, 2644, 158, 246
Macromatic: PMDU A-1
Components: EAC-800 series
Agastat:PMA series
Crouzet: UFR2 series Siemens (Furnas): 470A32*X1 (*=D, E, G, H, R)
Watsco: EAC-800 series RK Electronics: PVC400AR
特長
利点
Smart, universal, and enhanced overload relay can communicate directly with smartphones and tablets from Bluetooth. Monitor and control the relay without the need to open the panel.
競合他社の品番
In some applications, MP8000 can replace some of the Siemens Simocode, Eaton C441 Motor Insight, Franklin Submonitor, Square-D TeSys-T, Rockwell E-3 products and some GE Multilin products.
Contact technical support for details.
特長
利点
Protects motors from adverse voltage and current conditions that damage to the motor windings. Provides underload protection depending on power, which is ideal for pumping applications.
競合他社の品番
In some applications, 777-P2 series can replace some of the Siemens Simocode, Eaton C441 Motor Insight, Franklin Submonitor, Square-D TeSys-T, Rockwell E-3 and some of the GE Multilin products. Contact tech support for details.
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Detects seal leaks submersible pumps to prevent damage.
競合他社の品番
Time Mark: 409
Macromatic: SFP120A100
Diversified:SPM120AAA100K
特長
利点
Designed for use with two submersible pumps. Detects seal leaks in pumps to prevent damage.
競合他社の品番
Macromatic:SFP120C100 (8-pin plug-in)
Diversified: SPM120ABA100K (8-pin plug-in)
Time Mark: 4092-120 (8-pin plug-in)
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Provides a debounce delay (for turbulence) and prevent rapid cycling of a pump, or to eliminate contactor chattering, which can be caused by a defective float switch. Extends the runtime of pumps (when necessary) after demand is met.
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Engineered to run more efficiency, our transformer line consists of power ratings up to 250 VA with a variety of primary and secondary voltages to 575 V ac and frequencies at 50 and 60 Hertz.
競合他社の品番
リテルヒューズ製品 & 品番
特長
利点
競合他社の品番
特長
利点
Allows for motor startups while providing optimal short circuit and overload protection for critical motor and pump applications.
住宅用井戸ポンプは、水供給の変動による損傷の影響を受けやすいです。 地下水が少ない場合、水中ポンプはデッドヘッド、急速サイクル、過電圧/過電流状態のリスクにさらされます。 リテルヒューズの PumpSaver はポンプを常時監視し、損傷を防止します。
あるお客様は、200 hp のモーターで相損失状態を経験して以来、リテルヒューズの MotorSaver® を完全に信頼しています。 お客様はモーター用の 201A-AU 保護リレーをアップグレードし、取り付けました。 リテルヒューズのリレー製品により、30,000 ドルするモーターの交換が不要になり、デラグ動作がオフラインになって、処理プラント全体が瞬時にバックアップされ、複数の場所で廃棄物が流出することがなくなりました。
ジョージア州ロズウェル市は、井戸の 250 馬力ポンプモーターからデータを収集するプロセスを自動化したいと考えていました。 以前は、作業員がポンプ場に行き、電気キャビネットを開き、手動で機器をテストして電圧と電流の測定値を記録していました。 解決策として、市は MP8000 過負荷リレーを取り付けました。 リレーの Bluetooth ワイヤレス接続により、作業員はスマートフォンからリレーを監視できるようになり、その一方で、MP8000 アプリはタイムスタンプ付きデータを自動的に収集します。 遠隔監視により、キャビネットを開けず、作業員をアーク放電の危険にさらさないことで安全性が高まります。 MP8000 のデジタルログは、ログを手書きで書き写す手間を省きながら、データの精度を向上させています。
A power company used voltage monitors used on irrigation pivots to protect from voltage variances. They had component failure with competitive voltage monitors in their load controllers.
The solution? The utility implemented the Littelfuse 355 Voltage Monitor to manage its heavy-duty applications. Today, the Littelfuse 355 Voltage Monitor continues to pay dividends in the form of protection and simple user-friendly diagnostics for the utility.
Learn how these products can protect critical motor and pumps from harsh conditions, extend equipment life, and improve worker safety.