Series: CCMR
Littelfuse CCMR Fuses Offer POWR-PRO® Technology for Superior Small Motor Protection
The CCMR Series dual-element, time-delay fuses carry the Littelfuse POWR-PRO® advanced technology designation. These fuses are ideal for space-saving protection of motor circuits up to 40 hp and are specifically designed to withstand sustained starting currents of small motors. Their superior time-delay capability eliminates needless downtime caused by power surges or equipment demands. They provide Type 2 “No Damage” protection for both NEMA- and IEC-type motor circuit components. Rating for rating, CCMR Series fuses are the most current-limiting fuses available. POWR-PRO performance brand products offer advanced technology protection features such as high-interrupt capabilities up to 300kA, low energy losses, and superior current limitation. 300kA short-circuit testing for POWR-PRO products is self-certified and conducted at a nationally recognized testing laboratory.
- POWR-PRO® Performance
- Dual-element, time-delay protection
- Extremely current-limiting
- Extremely current-limiting
- Type 2 “No Damage” protection
- Superior protection against electrical system damage
- Provides reliable time-delay characteristics to avoid unwanted fuse opening from surge currents in small horsepower motors
- Reduces damage caused by heating and magnetic effects of short-circuit currents
- Smallest footprint 600 V UL listed branch circuit fuse
- Easy to coordinate and offer protection for both NEMA- and IEC-type motor circuit components
CCMR Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
0.2 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | UL / CSA / CUL / CE | |||
0.25 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | UL / CSA / CUL | |||
0.3 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | UL / CSA / CUL | |||
0.5 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / UL / CUL / CE | |||
0.6 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / UL / CUL | |||
0.8 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | UL / CSA / CUL / CE | |||
1 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / UL / CUL / CE | |||
2 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / CE / CUL / UL | |||
3 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / UL / CE / CUL | |||
4 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / UL / CE / CUL | |||
5 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / UL / CUL / CE | |||
6 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Class CC | CSA / UL / CUL / CE |
CCMR Applications
- Motor and motor branch circuit protection
- Contactor protection
- Heating and general industrial protection
Highlights Section
- Motor and motor branch circuit protection
- Contactor protection
- Heating and general industrial protection