Series: FLNR_ID
Littelfuse FLNR ID Fuses Provide Exceptional Overcurrent Protection with Indication
Littelfuse FLNR_ID Indicator™ fuses provide visual blown fuse indication at a glance. The patented state-of-the-art solid state design provides maximum reliability and superior performance characteristics in a true dual-element design. The use of Indicator fuses reduces down-time, nuisance opening, increases safety, and can save thousands of dollars in lost production time.
- Dual-element design
- Current-limiting
- Visual blown fuse indication
- Provides advanced short-circuit and overload protection
- Restricts fault current to provide a high degree of circuit protection
- Indication window turns black allowing fast and easy identification of blown fuse
- Current limiting
FLNR_ID Parts
Filters
Showing 1 to 12 of 22 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
35 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
40 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Industrial Cartridge | UL / CUL / CSA | |||
45 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Industrial Cartridge | UL / CSA / CUL | |||
50 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Industrial Cartridge | UL / CSA / CUL | |||
60 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
70 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Knife-Blade | CSA / UL / CUL | |||
80 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Knife-Blade | CSA / UL / CUL | |||
90 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Knife-Blade | CUL / CSA / UL | |||
100 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Knife-Blade | CSA / UL / CUL | |||
110 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Knife-Blade | CSA / UL / CUL | |||
125 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Knife-Blade | CSA / UL / CUL | |||
150 | 300 kA Ac; 20 kA Dc | Slo-Blo/Time Lag (T)/Time Delay | 250 | 125 | Knife-Blade | CSA / UL / CUL |
FLNR_ID Applications
- Service entrance switches
- Transformers
- Switchboard mains and feeders
- Motor control central mains and motor branch circuits
- All general purpose circuits
Series: FLNR_ID Resources