background-waves

Series: JTD_ID

UL Class J Time-Delay Fuses with Indication
Product Status| Activei
info

The JTD_ID Indicating* Series fuses provide visual blown indication and maximum protection in a compact size. These time-delay, dual-element fuses carry the Littelfuse POWR-PRO® advanced technology designation and are specifically designed for circuits where space is at a premium. They are ideal for use in systems with high in-rush currents. The JTD_ID fuses offer a patented design that reduces nuisance fuse openings. In addition, they provide Type 2 “No Damage” protection for both NEMA- and IEC-type motor circuit components. These fuses help lower the costs associated with downtime, provide longer fuse life by minimizing nuisance openings, increase system performance by minimizing equipment damage, and improve safety by minimizing accidents.

The POWR-PRO performance brand offers advanced technology protection features, such as self-certification to 300,000 A rms symmetrical and superior current-limiting capability. The self-certification at 300,000 A meets the current trend toward higher short-circuit current ratings (SCCR). Self-certification testing was conducted at a nationally recognized testing laboratory, and the tests were UL witnessed. The POWR-PRO design also includes blown fuse indication for maximum security and protection

*Also available in non-indicating version.

  • POWR-PRO® technology
  • Dual-element
  • Blown fuse indicator
  • Current-limiting
  • Mounting options
  • Superior protection against electrical system damage
  • Provides extra time-delay protection with dual-element construction
  • Built-in, blown-fuse indication for quick identification of blown fuses, which reduces downtime and increases safety
  • POWR-PRO current limitation from 1/10-6000 A. Reduces damage caused by heating and magnetic effects of short-circuit currents
  • Indicating and DIN mount holders available

JTD_ID Parts

FiltersFilters

JTD_ID Applications

Highlights Section

  • Motor control centers
  • Fused combination motor controllers
  • Transformers
  • UL listed series-rated molded case circuit breaker panels
  • General purpose circuits

Series: JTD_ID Resources

JTD_ID Related Products

Alternates