Mining Trucks

A giant orange dump truck and an orange excavator sit parked in the pit of surface mine

Unearth Mining Truck Electronics Solutions

Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently, and safely. Littelfuse provides a full range of electronic solutions for earthmovers and haulers, including dustproof power distribution modules, dc solenoids and relays, and battery disconnect switches.

Mining Trucks Related Products

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Features

Benefits


Littelfuse Product & Part Number


ATO

Product SeriesUCB

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Rocker Switches

Product Series58312

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Manual Battery Disconnect Switches

Product SeriesSR

Features

  • Available with 48 V, 32 V, and 16 V max operating voltage and 5 A to 600 A max continuous current ratings to suit a wide range of applications
  • 3.1" or less depth allows installation in areas with limited space
  • Configurations are available with a built-in lockout/tagout (LOTO) hole
  • Thermoplastic construction with either an IP66 rating or IP67 and IP69K ratings stands up to roadsplash and salt spray
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
  • Available with tin-plated copper contacts or Molex input terminals

Benefits


Littelfuse Product & Part Number


Manual Battery Disconnect Switches

Product SeriesTR

Features

  • Maximum continuous current of 500 A per circuit with two 4/0 input and two 4/0 output cables
  • IP67 and IPX9K waterproof and dustproof ratings enable mounting in exposed locations on the vehicle
  • Drop-in replacement for competitive master disconnect switches when you need higher vibration (8 G) and shock (30 G) capabilities
  • Drop-in replacement for competitive master disconnect switches when you need higher vibration (8 G) and shock (30 G) capabilities
  • Available with a black, yellow, or red knob
  • Four tin-plated copper M12 x 25 mm terminal studs
  • Two holes for M8 or 5/16" mounting

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


In-line Fuse Holders

Product SeriesATO-MINI-Sealed-Fuse-Holders

Features

  • Tinned Copper wire provides increased corrosion resistance without losing desired performance
  • Rated IP67 with sealed cover for moisture & dust resistance
  • Includes two 8"" Red GXL wire leads for easy in-line installation

Benefits


Littelfuse Product & Part Number


Bolt-Down Single Fuse Holders

Product SeriesMEGA-Flex

Features

  • Compatible with MEGA® high-current bolt-down fuses up to 500 amps (sold separately unless indicated)
  • Black or red cover allows cable entry at six different locations, simplifying installation and accommodating large wires and ring terminal stack up
  • Dovetail feature allows users to connect multiple MEGA Flex Series fuse holders to create a fused high-power distribution block
  • Slots molded into the base enable secure tie-wrap mounting
  • Bolt-down fuse holder base features an M6 mounting hole and an M6 slot measuring 6mm long
  • Options for stainless steel or zinc-plated steel M8 studs and hardware help ensure long-term corrosion resistance
  • Flexible cover has a UL 94 V-0 flammability rating

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Product SeriesMDB

Features

  • Internally bussed for high-current power distribution
  • Accepts two or three MIDI® fuses (sold separately), depending on the configuration
  • Sealed box has IPX7 and IPX9K ratings to ensure a waterproof enclosure that can be mounted in exposed locations or near the battery
  • AssureLatch™ yellow positive-sealing latches keep the cover securely in place while allowing for fast service
  • Cover features a built-in spot for keeping a spare fuse, which allows simple replacement
  • Outside of the cover has a spot for a fuse label to identify the protected circuits
  • Included tether connects the cover to the base to prevent loss during service
  • Optional cable seals are available for various wire sizes
  • M5 thread studs are included for fuse installation

Benefits


Littelfuse Product & Part Number


Product SeriesLX

Features

  • Multi-fuse holder protects up to 4 high-amperage and 6 low-amperage circuits (30-200A MIDI® fuses and 1-40A ATO® fuses)
  • Compact 6.5" x 5" x 2" 10-way fuse box eliminates battery-box clutter, saves space, and reduces overall system costs
  • AssureLatch™ technology seals unit to an IP59K rating, protecting fuses against road splash and high-pressure, high-temperature wash fluid
  • Model 880094 provides one fused input feeding the unit and other fuses, while model 880089 has an unfused input feeding the fuse circuits
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
  • Provides a collection point for negative returns
  • Tethered cover prevents loss during servicing
  • Storage is provided for an included ATO® fuse puller, spare fuses (sold separately), and attachment screws (not included)

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Bolt-Down Fuses - Automotive Aftermarket

Product SeriesMEGA

Features

Benefits


Littelfuse Product & Part Number


Blade Fuses/Shunts - Automotive Aftermarket

Product SeriesATO

Features

  • Fast-acting
  • Available with ampere ratings of 1 A to 40 A
  • Operate at up to 125 ○C
  • Interrupting ratings of 1 kA at 32 V dc
  • PA66 housings with UL flammability ratings of V-2
  • Tin-plated zinc alloy terminals
  • Net weight 1.4 g 5 % per fuse
  • Comply with SAE J1284 and ISO 8820-3 and CSA Certified (File No. 29862)
  • UL Listed (File AU 1410)
  • Certified lead-free and RoHS compliant

Benefits

  • Color-coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Depending on use, ATO fuses can replace fuses with the same ratings from the ATOF® series and ATO Silver series


Littelfuse Product & Part Number


Blade Fuses/Shunts - Automotive Aftermarket

Product SeriesMINI

Features

  • Fast-acting
  • Available with ampere ratings of 2 A to 30 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at up to 125 °C
  • Tin-plated zinc alloy terminals
  • PA66 housing with UL flammability ratings of V-2
  • Net weight 0.57 g ±5 % per fuse
  • Comply with SAE J2077 and ISO 8820-3
  • UL Listed
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps on housings aid identification


Littelfuse Product & Part Number


MIDI

Product Series498

Features

  • Available with ampere ratings of 30 A to 200 A
  • Interrupting rating of 2 kA at 32 V dc
  • Tin-plated copper terminals
  • Clear covers with UL 94 flammability ratings of HB on 30 A to 100 A fuses
  • Black housings with UL 94 flammability ratings of V-0
  • 40 A to 100 A fuses comply with UL 248-1 as Special Purpose Fuses (UL file E71611) and Directive 2011/65/EU
  • M5 (4.5 Nm ±1 Nm) and M6 (6 Nm ±1 Nm) mounting holes
  • Certified lead-free and RoHS compliant

Benefits

  • Color-coded ampere labels aid identification
  • Clear covers make it easier to see when fuses blow
  • Available with one or two mounting holes

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Product SeriesLED Pilot Lights

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Busbars & Terminal Blocks

Product SeriesM-42X - Terminal Blocks

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Smart Battery Isolator

Battery Isolators

Product SeriesSmart Battery Isolators

Features

  • More flexible than traditional battery isolators
  • Simple to install - connect to starting battery, auxiliary battery and ground.
  • Work with all types of alternators
  • Smaller and lighter than traditional isolators
  • There are no efficiency losses due to diodes
  • Allows bidirectional charging from the alternator or from shore power
  • Reduces the load on the charging system by not connecting the auxiliary battery until the primary battery is charged to 13.2 V
  • LED status indicator
  • Optional start assist with addition of a momentary switch allows the auxiliary batter to assist the starting batter
  • Quiescent current 5mA typical, 8mA maximum

Benefits

Mining Trucks Resources

Ask an Expert

Please let us know about your Mining Trucks project to have one of our experts help you find the best Littelfuse solution for your needs.