background-waves

Series: MEGA-Flex

MEGA® Flex
Product Status| Activei
info

The MEGA® Flex Series 70 V Bolt-Down Fuse Holder makes it simple to install high-amp fusing thanks to its flexible cover. The UL 94 V-0 rated cover features 6 different positions for cable entry, plus its flexibility accommodates large wire sizes and ring terminal stack up.

Designed for MEGA® fuses up to 500 amps, this bolt-down fuse holder also has a dovetail feature on the sides that allows you to connect multiple MEGA® Flex Series fuse holders to create a fused high-power distribution block (bus bars for multi-fuse applications are available; sold separately). MEGA® Flex Series fuse holders can also be paired with MIDI® Flex Series fuse holders (sold separately) for a high- and low-amp solution.

The MEGA® Flex Series fuse holder is available in configurations with black or red covers as well as stainless steel or zinc-plated M8 studs and hardware.

  • Compatible with MEGA® high-current bolt-down fuses up to 500 amps (sold separately unless indicated)
  • Black or red cover allows cable entry at six different locations, simplifying installation and accommodating large wires and ring terminal stack up
  • Dovetail feature allows users to connect multiple MEGA Flex Series fuse holders to create a fused high-power distribution block
  • Slots molded into the base enable secure tie-wrap mounting
  • Bolt-down fuse holder base features an M6 mounting hole and an M6 slot measuring 6mm long
  • Options for stainless steel or zinc-plated steel M8 studs and hardware help ensure long-term corrosion resistance
  • Flexible cover has a UL 94 V-0 flammability rating

MEGA-Flex Parts

FiltersFilters

MEGA-Flex Applications

A yellow city bus drives along a street
Municipal Buses

Municipal buses remain the workhorses of public transportation. Electronic devices made by Littelfuse ensure commuter, shuttle, and transit buses

A giant orange dump truck and an orange excavator sit parked in the pit of surface mine
Mining Trucks

Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently,

A semi-truck with a black tractor and white trailer
Tractor-Trailers

When tractor-trailers and tanker trucks work, so does the economy. Littelfuse keeps the literal wheels of commerce turning by making overcurrent

Three yellow school buses in a row
School Buses

Littelfuse produces electronic components that help electric school buses and buses with internal combustion engines operate efficiently and

Highlights Section

  • Battery and Alternator Connections
  • High-Current Circuit Protection
  • Electric Construction Equipment

Series: MEGA-Flex Resources