Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently,



Smart Battery Isolators prevent loads on auxiliary battery from draining the starting battery.
- More flexible than traditional battery isolators
- Simple to install - connect to starting battery, auxiliary battery and ground.
- Work with all types of alternators
- Smaller and lighter than traditional isolators
- There are no efficiency losses due to diodes
- Allows bidirectional charging from the alternator or from shore power
- Reduces the load on the charging system by not connecting the auxiliary battery until the primary battery is charged to 13.2 V
- LED status indicator
- Optional start assist with addition of a momentary switch allows the auxiliary batter to assist the starting batter
- Quiescent current 5mA typical, 8mA maximum
Smart Battery Isolators Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Humidity | Agency Approval - Shock | Agency Approval - Vibration |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Humidity | Agency Approval - Shock | Agency Approval - Vibration | |
---|---|---|---|---|---|---|---|---|
85 | 16 | IP67 | to 90% RH | 10-500 Hz | ||||
85 | 16 | |||||||
200 | 16 | IP67 | to 90% RH | SAE J1455 | 10-500 Hz | |||
200 | 16 |
Smart Battery Isolators Applications

Mining Trucks

Municipal Trucks
Each municipality relies on public works vehicles. Littelfuse helps flatbeds, water trucks, and service, utility, and crane bed trucks operate
Series: Smart Battery Isolators Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Relays Brochure
Learn about the custom and off-the-shelf relays Littelfuse offers for trucks, construction and agricultural vehicles, and material handling equipment.