background-waves

Series: MINI

Aftermarket - 297 Series - Fast-Acting Automotive Blade Fuse
Product Status| Activei
info

MINI® 32V automotive blade fuses’ miniature design allows automakers to pack more circuit protection into less space. Despite their light weight, MINI fuses perform reliably in adverse environments and at extreme temperatures.

  • Fast-acting
  • Available with ampere ratings of 2 A to 30 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at up to 125 °C
  • Tin-plated zinc alloy terminals
  • PA66 housing with UL flammability ratings of V-2
  • Net weight 0.57 g ±5 % per fuse
  • Comply with SAE J2077 and ISO 8820-3
  • UL Listed
  • Certified lead-free and RoHS compliant
  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps on housings aid identification

MINI Parts

FiltersFilters

MINI Applications

A red tractor tows a red tiller through a field
Tractors

Electric, diesel, gasoline, or alternatively fueled, each tractor requires advanced electronic components. Littelfuse meets those demands. For

A firetruck drives out on a call
Fire Trucks

Electronic devices needed by fire trucks include dc motor controls for pumps and ladders, solenoids for emergency lights, and ESD protection to

A white camper van charges its battery
Campers

Resembling trailer homes mounted on pickup trucks, Class C recreational vehicles require electronic components installed in residences and

black and white emergency van out on a call
Small Emergency Response

Mobile command centers, mobile crime labs, and SWAT each require unique electronics solutions. Littelfuse meets the demand for every type of small

A yellow city bus drives along a street
Municipal Buses

Municipal buses remain the workhorses of public transportation. Electronic devices made by Littelfuse ensure commuter, shuttle, and transit buses

A giant orange dump truck and an orange excavator sit parked in the pit of surface mine
Mining Trucks

Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently,

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Series: MINI Resources