background-waves

M-754-BP

Product Status| Activei

M-754-BP

SW BAT SELECT | Series: M-750
info

The M-750 Series 36V 310A Dual-Battery Selector & Master Disconnect Switch is ideal for boats, emergency vehicles, buses, heavy trucks, and RVs that use one battery for starting the engine and another battery to power auxiliary loads.

This automotive and marine battery selector switch has single-pole, triple-throw (SP3T) circuitry, which gives you four options: batteries OFF, battery 1 ON, battery 2 ON, or both batteries ON simultaneously.

The battery cutoff position ensures reliable battery disconnection to protect against electrical fire, tampering or theft, and battery drain, while the selector switch positions allow for maximum starting power and backup starting power during emergencies.

This model of the M-750 Series dual-battery selector and master disconnect switch (M-754-BP) features a pilot light circuit and comes in blister packaging for simple retail display.

PropertyValue
Current Rating (Continuous) in Amps
310
Current Rating (inrush) in Amps
500
Voltage Rating (V)
36
Circuitry
SPST
Actuator
Black Knob
Contacts
Copper
Housing
Engineering Thermoplastic
  • 500 A intermittent current at 12 V dc for up to 5 min and 310 A maximum continuous current
  • Single-pole, triple-throw (SP3T) switch allows use of two batteries at the same time, which delivers maximum starting power
  • Includes a pilot light circuit
  • Blister packaging allows simple retail display

M-754-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-754-BPSW BAT SELECT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.