background-waves

75908-BX

Product Status| Activei

75908-BX

SW ROT 2POS LEVER 2STUDS #7 | Series: Heavy Duty Single Pole
info

Designed for quickly disconnecting the battery from a vehicle's electrical system, this Heavy-Duty Single-Pole Series 36 V 300 A Sealed Master Battery Disconnect Switch with Lever and Indexing Pin (75908-BX) helps prevent potential thermal events and ensures system shutdown during maintenance for the safety of service personnel.

Featuring heavy-duty plated-steel housing, this individually boxed manual master disconnect switch is ideal for heavy-duty truck, construction, emergency vehicle, bus and transit, and agricultural applications.

PropertyValue
Current Rating (Continuous) in Amps
300
Voltage Rating (V)
36
Circuitry
SPST
Actuator
Lever
Contacts
Copper
Housing
Plated Steel
Mounting Stem
3/4 - 16 thread fits panel through 1/4 thick
  • Continuous current rating of 300 A
  • Intermittent current rating of 2000 A at 30 seconds ON, 3 minutes OFF
  • Sealed to an IP66/IP67 rating
  • Lever actuator
  • Indexing and alignment pin
  • Individually boxed

75908-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75908-BXSW ROT 2POS LEVER 2STUDS #7

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.