background-waves

08099170

Product Status| Activei

08099170

Bms Igc/250-I Protections | Series: 08099100
info

When you need a heavy-duty battery cutoff switch or a replacement for an IVECO-style battery disconnect switch, you can rely on the 08099100 Series 24V 250A Waterproof Single-Pole IVECO-Style Master Battery Disconnect Switch to perform in harsh environments.

Featuring a fixed aluminum handle, protective boots, and an IP65/X9K dust-tight, waterproof rating, this low-voltage disconnect switch (08099170) is ideal for use in heavy-duty trucks, mining equipment, off-road vehicles, emergency vehicles, agricultural equipment, and material handling equipment.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
12
Hardware
2500
Intermittent Time
IP65
Mounting Method
12
  • Fixed aluminum handle
  • Includes bronze spring washers, brass plane washers, and brass nuts for M10 terminals
  • Thermoplastic boots included for added protection against the elements

08099170 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08099170Bms Igc/250-I Protections

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.