background-waves

Series: PSX

PSX Series – High-Speed Semiconductor Fuse, Square Body
Product Status| Activei
info

The PSX series is a POWR-SPEED® high-speed, square body fuse specifically designed to protect battery energy storage systems (BESS), photovoltaic inverters, and many dc applications such as dc common bus systems, larger industrial regenerative drives, rectifiers, and metal processing equipment. These fuses are extremely fast-acting, offering high-speed performance up to 1500 V dc, ranging from 80 A to 1400 A in the smallest NH XL package sizes. The PSX series is available with multiple mounting terminations including flush-end, DIN, and bolted-blade styles. Visual blown fuse indication is standard on all fuses and an optional microswitch is available for external indication. The PSX series is certified to UL248-13 and designed to meet IEC 60269-7 (Class aBat) battery protection fuse standard.

POWR-SPEED® brand fuses are optimized for performance and efficiency to help extend equipment life. They offer Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance.

  • High dc voltage rating up to 1500 V dc
  • Dc interrupting rating is 250 kA
  • Extremely fast-acting for high-speed performance
  • Low watt loss provides energy efficiency for BESS applications
  • Compact NH 1XL and 3XL sizes offer flexibility

PSX Parts

FiltersFilters

PSX Applications

Highlights Section

  • Battery energy storage systems (BESS)
  • Power conversion systems
  • Dc common bus systems
  • Hybrid PV-BESS inverters
  • Regenerative drives