background-waves

0695060.PXPS-HT

Product Status| Activei

0695060.PXPS-HT

Fuse - MCase+ 32VDC Slotted 60A HT | Series: MCasePlus
info
PropertyValue
Mounting Technology
Plug-In
Current Rating (A)
60
Typ. I2t (A2s)
13000
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
90
Typ. Cold Resistance (mΩ)
0.46
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 32 V DC

0695060.PXPS-HT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0695060.PXPS-HTFuse - MCase+ 32VDC Slotted 60A HTRoHS6/14/2018Pb-Free6/14/2018No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.