ATVs

Two black 4-wheeler ATVs sit in a parking lot

Blazing a Trail to Excellence in Vehicle Electronics

By definition, offroading subjects electrical systems on all-terrain vehicles to harsh conditions. Sealed, dustproof, and waterproof power distribution modules made by Littelfuse ensure 3-wheelers, 4-wheelers, and other ATVs continue operating. We also offer vibration-resistant fuse blocks and fuse holders for automotive fuses, as well as AEC-Q–qualified TVS diodes for overvoltage protection.

ATVs Related Products

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Features

Benefits


Littelfuse Product & Part Number


Features

Benefits


Littelfuse Product & Part Number


ATO

Product SeriesUCB

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Rocker Switches

Product Series58312

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Manual Battery Disconnect Switches

Product SeriesLAS

Features

  • 24V low-voltage disconnect switch with single-pole, single-throw (SPST) circuitry
  • Available with 100A (M8 studs) or 150A (M10 studs) continuous current rating to match your low-amp application
  • Compact design enables pass-through installation in equipment and vehicles with limited space
  • Removable, red handle is highly visible and helps ensure safe operation
  • Rubber cap on select models protects the battery cutoff switch when the handle is removed
  • Weatherproof to IP43 standards

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


In-line Fuse Holders

Product SeriesATO-MINI-Sealed-Fuse-Holders

Features

  • Tinned Copper wire provides increased corrosion resistance without losing desired performance
  • Rated IP67 with sealed cover for moisture & dust resistance
  • Includes two 8"" Red GXL wire leads for easy in-line installation

Benefits


Littelfuse Product & Part Number


Automotive Fuse Blocks

Product SeriesST ATO®

Features

  • Snap-on insulating cover (included) with label recesses & spare fuse holder
  • Screw termination
  • Integrated negative busbar
  • Includes sheet of circuit identification labels

Benefits

  • Centralizes wiring to a convenient location
  • Insulating cover provides circuitry protection
  • Continuous current rating of 100A

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Bolt-Down Fuses - Automotive Aftermarket

Product SeriesMEGA

Features

Benefits


Littelfuse Product & Part Number


Blade Fuses/Shunts - Automotive Aftermarket

Product SeriesATO

Features

  • Fast-acting
  • Available with ampere ratings of 1 A to 40 A
  • Operate at up to 125 ○C
  • Interrupting ratings of 1 kA at 32 V dc
  • PA66 housings with UL flammability ratings of V-2
  • Tin-plated zinc alloy terminals
  • Net weight 1.4 g 5 % per fuse
  • Comply with SAE J1284 and ISO 8820-3 and CSA Certified (File No. 29862)
  • UL Listed (File AU 1410)
  • Certified lead-free and RoHS compliant

Benefits

  • Color-coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Depending on use, ATO fuses can replace fuses with the same ratings from the ATOF® series and ATO Silver series


Littelfuse Product & Part Number


Blade Fuses/Shunts - Automotive Aftermarket

Product SeriesMINI

Features

  • Fast-acting
  • Available with ampere ratings of 2 A to 30 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at up to 125 °C
  • Tin-plated zinc alloy terminals
  • PA66 housing with UL flammability ratings of V-2
  • Net weight 0.57 g ±5 % per fuse
  • Comply with SAE J2077 and ISO 8820-3
  • UL Listed
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps on housings aid identification


Littelfuse Product & Part Number


MIDI

Product Series498

Features

  • Available with ampere ratings of 30 A to 200 A
  • Interrupting rating of 2 kA at 32 V dc
  • Tin-plated copper terminals
  • Clear covers with UL 94 flammability ratings of HB on 30 A to 100 A fuses
  • Black housings with UL 94 flammability ratings of V-0
  • 40 A to 100 A fuses comply with UL 248-1 as Special Purpose Fuses (UL file E71611) and Directive 2011/65/EU
  • M5 (4.5 Nm ±1 Nm) and M6 (6 Nm ±1 Nm) mounting holes
  • Certified lead-free and RoHS compliant

Benefits

  • Color-coded ampere labels aid identification
  • Clear covers make it easier to see when fuses blow
  • Available with one or two mounting holes

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Product SeriesAlarms

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Product SeriesLED Pilot Lights

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Busbars & Terminal Blocks

Product SeriesM-42X - Terminal Blocks

Features

Benefits

ATVs Resources

Ask an Expert

Please let us know about your ATVs project to have one of our experts help you find the best Littelfuse solution for your needs.